AC/DC charging stations:
Quick and safe:
Quick and safe:
In order to prevent harm to people and damage to vehicles and to safeguard assets, AC/DC charging stations must be comprehensively protected against lightning and surges in line with the normative specifications of IEC 60364-4-44, clause -443, IEC 60364-5-54, clause -534, IEC 60364-7-722 and VDE-AR-N 4100 (German standard). With our safety equipment product range, we also offer solutions that comprehensively protect your team during installation and maintenance.
DEHN protection solutions
AC/DC charging stations
See the DEHN protection solutions for yourself. You will find an example presentation of our specific solution and all of the products, documents and services associated with it. If you still have more questions, we are here for you.
Surge protection
Comprehensive safeguarding of all power and data lines for protecting sensitive components and vehicles.
Earthing
The earthing measures ensure the protection of people and the distribution of lightning currents over a large area. Potential control measures prevent dangerous step and touch voltages.
Safety equipment
Safe operation and maintenance of the charging infrastructure with high-quality work equipment for the 5 safety rules and arc-fault-tested personal protective equipment.
The DEHN services
for AC/DC charging stations
We also support you as a producer of wall boxes, as an owner, project developer or planning engineer.
Site inspection
Support with the design of protection concepts for newly set up charging stations and for queries on the effect on the existing system.
Test centre
We conduct system checks to ensure and verify a maximum protective effect for AC/DC charging stations and electric vehicles.
DEHNconcept
Use DEHN engineering know-how for your projects. From a risk analysis to the planning of external lightning protection, earthing and surge protection concepts.
DEHN products for AC/DC charging stations
You are ideally set up with us: We offer you a comprehensive, useful and harmonised complete range of products for surge protection, lightning protection and safety equipment. For efficient planning, convenient purchasing, seamless installation and ongoing maintenance.
900385
DEHNvap EMOB
Combined arrester with RAC spark gap technology and remote signalling contact for protecting the charging infrastructure.
909396
DEHNshield ZP
Protection upstream of the meter: combined arrester with RAC spark gap technology for the 40‑mm busbar system.
927244
BLITZDUCTOR
Modular combined arrester for protecting measuring and control circuits, bus and telecommunication systems.
952589
STAK wiring accessories
Allows EMC-optimised feed-through wiring according to IEC 60364-5-54, clause -534.
563200
Equipotential bonding bars
Equipotential bonding bars for protective and functional equipotential bonding as well as lightning equipotential bonding.
540121
Connection clamps
Permanently corrosion-resistant: for cross and parallel connection of round conductors or cables to earth rods.
610020
Connection clamps
Permanently corrosion-resistant: for cross and parallel connection of round conductors, flat strips or cables to earth rods.
785906
DEHNcare ArcFit indoor set
Personal protective equipment provides safety in the event of arc faults. For use indoors.
785645
Rule 1: Disconnect completely
NH fuse puller with sleeve, for actuating NH fuses of sizes 00, 1, 2 and 3.
785637
Rule 2: Secure against re-connection
Locking element for DIN-rail-mounted devices, 3 modules.
785641
Rule 3: Verify that the installation is dead
Two-pole SPN voltage detector with phase, rotating field and continuity test.
745500
Rule 4: Earthing and short-circuiting
Earthing and short-circuiting devices in a robust sheet metal case.
protected.
Downloads
If you need more information or another document format, we are ready to help you.
Brochure | Properly protected – Safe charging | Protection concepts for the charging infrastructure of electric mobility | .pdf 2.3 MB |
Brochure | Selection guide – Lightning current and surge protective devices | Protection concept for indoor and outdoor parking spaces | .pdf 0.7 MB |
Brochure | Electromobility | Lightning and surge protection for the electromobility charging infrastructure | .pdf 0.3 MB |
Brochure | DEHN protects intelligent power grids | Security of supply for today and tomorrow with lightning and surge protection | .pdf 3.8 MB |
Brochure | Safety Kit | Protect your employees | .pdf 5.5 MB |
Brochure | DEHNguard ME DC Y 950 FM | For maximum system and operational safety | .pdf 0.3 MB |
Brochure | DEHN Test Centre | DEHN tests and analyses | .pdf 1.7 MB |
Reference | DEHN protects. | Hypercharger DC charging stations by alpitronic GmbH / S.r.l. | .pdf 0.8 MB |
Reference | DEHN protects. | Charging infrastructure for electric mobility from Spelsberg | .pdf 0.9 MB |
Reference | DEHN protects | ABL Charging Poles for Electromobility | .pdf 1.1 MB |
White Paper | Electromobility | Lightning and surge protection for electromobility | .pdf 3.1 MB |
White paper | Electromobility | Earthing and equipotential bonding measures for the charging infrastructure of electric mobility | .pdf 1.5 MB |
Reference:
alpitronic GmbH / S.r.l.
alpictronic opts for the tested quality solution DEHNvap EMOB. The combined arrester specially designed for charging infrastructure with protective effect type 1 + 2 + 3 can be used universally and offers maximum protection against lightning currents and surges.
Download alpitronic referenceHelp and support
We are happy to answer any questions you may have on the topic of the e-mobility.
You can reach your contact person at [email protected].