Your dashboard services.
Register to access all tools.

DEHNshield ZP

  • Type 1 + type 2 + type 3 combined arrester according to IEC 61643-11
  • Easy, fast and completely toolless installation thanks to click + power connection method for busbar contact and partially push-in earthing terminal
  • Powerful and gentle RAC spark gap technology
  • Perfect solution for meeting the requirements of IEC 60634-4-44 clause 443/IEC 60364-5-53 clause 534
  • Space-saving design thanks to partially small width of only 38 mm for compact use with supply adapter or integrated circuit breaker
  • SG variant or LSG with integrated overcurrent-protected 230 V power supply (L and N) for the compartment for additional applications (RfZ) and the termination point meter mounting board (APZ) according to VDE-AR-N 4100
  • Protection of the entire electrical system as close as possible to the origin
  • Monitoring of all protective paths and mechanical fault indication by green / red indicator flag in the inspection window
  • No tripping of 32 A gG fuses up to a short-circuit current of 25 kArms
  • Lightning current discharge capacity in conformity with IEC 60364-5-53 clause 534

DEHNshield ZP 2 TT 255

Combined arrester for TT and TN-S systems for use in main power supply systems (3+1 configuration) of residential buildings with external lightning protection (class of LPS III/IV).

1 Product

Part No. 909531 DSH ZP 2 TT 255

GTIN 4013364424807, Customs tariff No. (EU): 85363090, Gross weight: 610.48 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP 2 TT 255 combined arrester
Four-pole combined arrester for 230/400 V
TT and TN-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 50 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP 2 TT 255
Part No.: 909531
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 50 kA
Lightning impulse current (10/350 µs) [L-N] (Iimp ) 12.5 kA
Lightning impulse current (10/350 µs) [N-PE] (Iimp ) 50 kA
Voltage protection level [L-N] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909531 was added to Notepad.

Product 909531 was added to the cart.


DEHNshield ZP 2 SG TT 255

Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of residential buildings with external lightning protection (class of LPS III/IV) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.

1 Product

Part No. 909631 DSH ZP 2 SG TT 255

GTIN 4013364424739, Customs tariff No. (EU): 85363090, Gross weight: 652.09 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP 2 SG TT 255 combined arrester
Four-pole combined arrester for 230/400 V
TT and TN-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
incl. 2 x 230 V power supply (N and L)
for the intelligent measuring system
Integrated replaceable quick-acting fuse 6.3 A
with a breaking capacity of 25 kA
including spare fuse in the device
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 50 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP 2 SG TT 255
Part No.: 909631
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 50 kA
Lightning impulse current (10/350 µs) [L-N] (Iimp ) 12.5 kA
Lightning impulse current (10/350 µs) [N-PE] (Iimp ) 50 kA
Voltage protection level [L-N] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909631 was added to Notepad.

Product 909631 was added to the cart.


4DEHNshield ZP B2 TT 255

Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of residential buildings without external lightning protection (also with overhead line supply).

1 Product

Part No. 909331 DSH ZP B2 TT 255

GTIN 4013364422728, Customs tariff No. (EU): 85363090, Gross weight: 598.27 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP B2 TT 255 combined arrester
Four-pole combined arrester for 230/400 V
TT and TN-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 30 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP B2 TT 255
Part No.: 909331
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 30 kA
Lightning impulse current (10/350 µs) [L-N] (Iimp ) 7.5 kA
Lightning impulse current (10/350 µs) [N-PE] (Iimp ) 30 kA
Voltage protection level [L-N] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909331 was added to Notepad.

Product 909331 was added to the cart.


DEHNshield ZP B2 SG TT 255

Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of residential buildings without external lightning protection (also with overhead line supply) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.

1 Product

Part No. 909396 DSH ZP B2 SG TT 255

GTIN 4013364409859, Customs tariff No. (EU): 85363090, Gross weight: 646.13 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP B2 SG TT 255 combined arrester
Four-pole combined arrester for 230/400 V
TT and TN-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
incl. 2 x 230 V power supply (N and L)
for the intelligent measuring system
Integrated replaceable quick-acting fuse 6.3 A
with a breaking capacity of 25 kA
including spare fuse in the device
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 30 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP B2 SG TT 255
Part No.: 909396
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 30 kA
Lightning impulse current (10/350 µs) [L-N] (Iimp ) 7.5 kA
Lightning impulse current (10/350 µs) [N-PE] (Iimp ) 30 kA
Voltage protection level [L-N] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909396 was added to Notepad.

Product 909396 was added to the cart.


DEHNshield ZP 2 TNS 255

Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV).

1 Product

Part No. 909540 DSH ZP 2 TNS 255

GTIN 4013364424784, Customs tariff No. (EU): 85363090, Gross weight: 577.05 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP 2 TNS 255 combined arrester
Four-pole combined arrester for 230/400 V
TN-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 50 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP 2 TNS 255
Part No.: 909540
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 50 kA
Lightning impulse current (10/350 µs) [L, N-PE] (Iimp ) 12.5 kA
Voltage protection level [L-PE] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909540 was added to Notepad.

Product 909540 was added to the cart.


DEHNshield ZP 2 SG TNS 255

Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.

1 Product

Part No. 909640 DSH ZP 2 SG TNS 255

GTIN 4013364424715, Customs tariff No. (EU): 85363090, Gross weight: 617.65 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP 2 SG TNS 255 combined arrester
Four-pole combined arrester for 230/400 V
TN-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
incl. 2 x 230 V power supply (N and L)
for the intelligent measuring system
Integrated replaceable quick-acting fuse 6.3 A
with a breaking capacity of 25 kA
including spare fuse in the device
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 30 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP 2 SG TNS 255
Part No.: 909640
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 50 kA
Lightning impulse current (10/350 µs) [L, N-PE] (Iimp ) 12.5 kA
Voltage protection level [L-PE] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909640 was added to Notepad.

Product 909640 was added to the cart.


DEHNshield ZP B2 TNS 255

Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings without external lightning protection (also with overhead line supply).

1 Product

Part No. 909340 DSH ZP B2 TNS 255

GTIN 4013364424876, Customs tariff No. (EU): 85363090, Gross weight: 579.68 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP B2 TNS 255 combined arrester
Four-pole combined arrester for 230/400 V
TN-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 30 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP B2 TNS 255
Part No.: 909340
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 30 kA
Lightning impulse current (10/350 µs) [L, N-PE] (Iimp ) 7.5 kA
Voltage protection level [L-PE] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909340 was added to Notepad.

Product 909340 was added to the cart.


DEHNshield ZP B2 SG TNS 255

Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings without external lightning protection (also with overhead line suppy) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.

1 Product

Part No. 909440 DSH ZP B2 SG TNS 255

GTIN 4013364409866, Customs tariff No. (EU): 85363090, Gross weight: 621.62 g, PU: 1.00 pc(s)


Images

Additional information

DSH ZP B2 SG TNS 255 combined arrester
four-pole combined arrester for 230/400 V
TN-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
incl. 2 x 230 V power supply (N and L)
for the intelligent measuring system
Integrated replaceable quick-acting fuse 6.3 A
with a breaking capacity of 25 kA
including spare fuse
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 30 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP B2 SG TNS 255
Part No.: 909440
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 30 kA
Lightning impulse current (10/350 µs) [L, N-PE] (Iimp ) 7.5 kA
Voltage protection level [L-PE] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909440 was added to Notepad.

Product 909440 was added to the cart.


DEHNshield ZP 2 TNC 255

Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV).

1 Product

Part No. 909530 DSH ZP 2 TNC 255

GTIN 4013364424753, Customs tariff No. (EU): 85363090, Gross weight: 520.31 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNshield DSH ZP 2 SG TNC 255 combined arrester
Three-pole combined arrester for 230/400 V
TN-C systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 37.5 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP 2 TNC 255
Part No.: 909530
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3-PEN] (Itotal ) 37.5 kA
Lightning impulse current (10/350 µs) [L-PEN] (Iimp ) 12.5 kA
Voltage protection level (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909530 was added to Notepad.

Product 909530 was added to the cart.


DEHNshield ZP 2 SG TNC 255

Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.

1 Product

Part No. 909630 DSH ZP 2 SG TNC 255

GTIN 4013364424692, Customs tariff No. (EU): 85363090, Gross weight: 562.36 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

DEHNshield DSH ZP 2 SG TNC 255 combined arrester
Three-pole combined arrester for 230/400 V
TN-C systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
incl. 2 x 230 V power supply (N and L)
for the intelligent measuring system
Integrated replaceable quick-acting fuse 6.3 A
with a breaking capacity of 25 kA
including spare fuse in the device
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 37.5 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP 2 SG TNC 255
Part No.: 909630
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3-PEN] (Itotal ) 37.5 kA
Lightning impulse current (10/350 µs) [L-PEN] (Iimp ) 12.5 kA
Voltage protection level (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909630 was added to Notepad.

Product 909630 was added to the cart.


DEHNshield ZP B2 TNC 255

Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings without external lightning protection (also with overhead line suppy).

1 Product

Part No. 909330 DSH ZP B2 TNC 255

GTIN 4013364424852, Customs tariff No. (EU): 85363090, Gross weight: 522.37 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP B2 TNC 255 combined arrester
Three-pole combined arrester for 230/400 V
TN-C systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 22.5 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP B2 TNC 255
Part No.: 909330
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3-PEN] (Itotal ) 22.5 kA
Lightning impulse current (10/350 µs) [L-PEN] (Iimp ) 7.5 kA
Voltage protection level (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909330 was added to Notepad.

Product 909330 was added to the cart.


DEHNshield ZP B2 SG TNC 255

Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings without external lightning protection (also with overhead line suppy) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.

1 Product

Part No. 909430 DSH ZP B2 SG TNC 255

GTIN 4013364409842, Customs tariff No. (EU): 85363090, Gross weight: 564.86 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP B2 SG TNC 255 combined arrester
Three-pole combined arrester for 230/400 V
TN-C systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
incl. 2 x 230 V power supply (N and L)
for the intelligent measuring system
Integrated replaceable quick-acting fuse 6.3 A
with a breaking capacity of 25 kA
including spare fuse in the device
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 22.5 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Space-saving width of 38 mm for compact
use with supply adapter
Snap-on cover clip for flexible size adjustment
(max. 3 DIN modules) according to DIN VDE 0603-1.

Brand: DEHN
Type: DSH ZP B2 SG TNC 255
Part No.: 909430
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3-PEN] (Itotal ) 22.5 kA
Lightning impulse current (10/350 µs) [L-PEN] (Iimp ) 7.5 kA
Voltage protection level (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909430 was added to Notepad.

Product 909430 was added to the cart.


DEHNshield ZP 2 LSG TT 255

Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings with external lightning protection (class of LPS III/IV).

1 Product

Part No. 909831 DSH ZP 2 LSG TT 255

GTIN 4013364449732, Customs tariff No. (EU): 85363090, Gross weight: 765.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP 2 LSG TT 255 combined arrester
Four-pole combined arrester for 230/400 V
TT and TN(C)-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
incl. 2 x 230 V power supply (N and L)
for the intelligent measuring system
Subsequent integration of a single-pole B6 circuit breaker
for supplying the intelligent measuring system
according to VDE-AR-N 4100 possible
Two sockets for the 230 V power supply (N and L)
for the compartment for additional applications /
termination point meter mounting board integrated
in the device
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 50 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices

Brand: DEHN
Type: DSH ZP 2 LSG TT 255
Part No.: 909831
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 50 kA
Lightning impulse current (10/350 µs) [L-N] (Iimp ) 12.5 kA
Lightning impulse current (10/350 µs) [N-PE] (Iimp ) 50 kA
Voltage protection level [L-N] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909831 was added to Notepad.

Product 909831 was added to the cart.


DEHNshield ZP B2 LSG TT 255

Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings without external lightning protection (also with overhead line supply).

1 Product

Part No. 909731 DSH ZP B2 LSG TT 255

GTIN 4013364449725, Customs tariff No. (EU): 85363090, Gross weight: 765.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP B2 LSG TT 255 combined arrester
Four-pole combined arrester for 230/400 V
TT and TN(C)-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
Subsequent integration of a single-pole B6 circuit breaker
for supplying the intelligent measuring system
according to VDE-AR-N 4100 possible
Two sockets for the 230 V power supply (N and L)
for the compartment for additional applications /
termination point meter mounting board integrated
in the device
Powerful and gentle RAC spark gap technology
Can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 30 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices

Brand: DEHN
Type: DSH ZP B2 LSG TT 255
Part No.: 909731
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 30 kA
Lightning impulse current (10/350 µs) [L-N] (Iimp ) 7.5 kA
Lightning impulse current (10/350 µs) [N-PE] (Iimp ) 30 kA
Voltage protection level [L-N] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909731 was added to Notepad.

Product 909731 was added to the cart.


DEHNshield ZP 2 LSG A TT 255

Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings with external lightning protection (class of LPS III/IV).

1 Product

Part No. 909231 DSH ZP 2 LSG A TT 255

GTIN 4013364449756, Customs tariff No. (EU): 85363090, Gross weight: 873.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP 2 LSG A TT 255 combined arrester
Four-pole combined arrester for 230/400 V
TT and TN(C)-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
Including 2 x 230 V power supply (N and L)
for supplying the intelligent measuring system
according to VDE-AR-N 4100
Including a single-pole B6 circuit breaker for
power supply
With sealable protective cover for easy wiring
Powerful and gentle RAC spark gap technology
Can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 50 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices

Brand: DEHN
Type: DSH ZP 2 LSG A TT 255
Part No.: 909231
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 50 kA
Lightning impulse current (10/350 µs) [L-N] (Iimp ) 12.5 kA
Lightning impulse current (10/350 µs) [N-PE] (Iimp ) 50 kA
Voltage protection level [L-N] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909231 was added to Notepad.

Product 909231 was added to the cart.


DEHNshield ZP B2 LSG A TT 255

Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings without external lightning protection (also with overhead line supply).

1 Product

Part No. 909131 DSH ZP B2 LSG A TT 255

GTIN 4013364449749, Customs tariff No. (EU): 85363090, Gross weight: 873.00 g, PU: 1.00 pc(s)


Images

Additional information

DEHNshield DSH ZP B2 LSG A TT 255 combined arrester
Four-pole combined arrester for 230/400 V
TT and TN(C)-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
Including 2 x 230 V power supply (N and L)
for supplying the intelligent measuring system
according to VDE-AR-N 4100
Including a single-pole B6 circuit breaker for
power supply
With sealable protective cover and 2 sockets and#
plugs each for easy wiring
Powerful and gentle RAC spark gap technology
Can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 30 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices

Brand: DEHN
Type: DSH ZP B2 LSG A TT 255
Part No.: 909131
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 + type 3 / class I + class II + class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) [L1+L2+L3+N-PE] (Itotal ) 30 kA
Lightning impulse current (10/350 µs) [L-N] (Iimp ) 7.5 kA
Lightning impulse current (10/350 µs) [N-PE] (Iimp ) 30 kA
Voltage protection level [L-N] (UP ) ≤ 1.5 kV
Voltage protection level [N-PE] (UP ) ≤ 1.5 kV
Open-circuit voltage of the combination wave generator (UOC ) 20 kV
Max. mains-side overcurrent protection 160 A gG
Approvals VDE

Product 909131 was added to Notepad.

Product 909131 was added to the cart.


back to top