Part No. 597230 AW DEHNHELIX
GTIN 4013364155015, Customs tariff No. (EU): 82055980, Gross weight: 201.60 g, PU: 1.00 pc(s)
Technical data
Diameter Ø conductor | 23 mm |
Material of moulded part | Plastic |
Material of blade | StSt |
Colour | black ● |
Dimensions | 37 x 150 / 170 mm |
Part No. 597220 HVI STRIP 20
GTIN 4013364144972, Customs tariff No. (EU): 82055980, Gross weight: 330.00 g, PU: 1.00 pc(s)
Technical data
Diameter Ø conductor | 20 mm |
Material of moulded part | Plastic |
Material of blade | StSt |
Colour | black ● / red ● |
Dimensions | approx. 231 x 97 mm |
Part No. 597032 HVI CUTTER 32
GTIN 4013364155008, Customs tariff No. (EU): 82033000, Gross weight: 1.49 kg, PU: 1.00 pc(s)
Technical data
Diameter Ø conductor | to 32 mm |
Material of knife | Tool steel (CR-Moly (SCM440)) |
Material of handles | Carbon steel (SS400) |
Length | 600 mm |
Weight | approx. 1.5 kg |
Colour of handles | Red (similar to RAL 3020) ● |
Part No. 597125 ISO HEAD 21
GTIN 4013364513945, Customs tariff No. (EU): 82055980, Gross weight: 276.84 g, PU: 1.00 pc(s)
Technical data
Diameter Ø conductor | 21 mm |
Material of moulded part | Al |
Material of blade | Steel alloy |
Colour | red ● |
Dimensions | approx. 105 x 40 mm |
Part No. 597817 ISOK L450 RS SET
GTIN 4013364512597, Customs tariff No. (EU): 39269097, Gross weight: 400.00 g, PU: 1.00 pc(s)
Technical data
Colour | black |
Opening (Ø) | 34 mm |
Suitable for | HVI light plus and HVI |
Length | 450 mm |
Material | Plastic |