Part No. 308069 SVPK 8.10 8.10 FL30 V4A
GTIN 4013364246720, Customs tariff No. (EU): 85359000, Gross weight: 140.00 g, PU: 50.00 pc(s)
Technical data
Material of clamp | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
Clamping range Rd / Rd | 8-10 / 8-10 mm |
Clamping range Rd / Fl | 8-10 / 30 mm |
Clamping range Fl / Fl | 30 / 30 mm |
Material of screw | StSt (V4A) |
Standard | EN 62561-1 |