Your dashboard services.
Register to access all tools.

Two-pole SPN voltage detector for the electrical trade and industry

  • Direct display system with low stress on the test point
  • Switchable vibration motor
  • Ideal for voltage testing on photovoltaic and wind power plants; on hybrid vehicles; on high system voltages in industry; in service and in trades

Nominal voltage range 12 to 1,000 V AC/DC, analogue

1 Product

Part No. 700100 SPN 1000 A

GTIN 4013364500280, Customs tariff No. (EU): 90303370, Gross weight: 371.84 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Indicator Plunger coil (illuminated)/LED
Voltage range 12 V – 1000 V AC/DC
Frequency measurement range
Acoustic and visual continuity test
Diode test
Resistance measuring range
Rotating field test LCD (R icon)
Single-pole line conductor test (phase) LCD (R icon)
Polarity test LED (+/-)
Cable break detector
Load switching via pushbutton IS = 550 mA (1000 V) 30 mA RCD trip
Vibration alarm yes
Measuring point lighting

Product 700100 was added to Notepad.

Product 700100 was added to the cart.


Nominal voltage range 1 to 1000 V AC / 1200 DC, digital

1 Product

Part No. 700102 SPN 1200 D

GTIN 4013364500297, Customs tariff No. (EU): 90303370, Gross weight: 400.25 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Indicator LED/LCD (lights up)
Voltage range 1.0 V – 1000 V AC / 1200 V DC
Frequency measurement range 1 – 1000 Hz
Acoustic and visual continuity test Buzzer + yellow LED 0 – 100 kΩ
Diode test 0.3 – 2.0 V
Resistance measuring range 0.1 kΩ – 300 kΩ
Rotating field test Green LEDs (right/left)
Single-pole line conductor test (phase) Red "flash" LED
Polarity test LCD (+/-)
Cable break detector Yellow LED (flashing)
Load switching via pushbutton IS = 550 mA (1000 V) 30 mA RCD trip
Vibration alarm yes
Measuring point lighting White LED

Product 700102 was added to Notepad.

Product 700102 was added to the cart.


back to top