Connection element for HVI light plus Conductor
A connection element for sealing the HVI light plus Conductor, for implementing the sealing end of the conductor on the supporting tube (head piece) or for connecting to other parts of the external lightning protection system or earth-termination system (including a heat-shrinkable sleeve).
This connection element can be used for installation outside the tube for HVI light plus supporting tubes.
1 Product
Part No. 819640 AE BO10 KF HVI 60 V2A
GTIN 4013364481763, Customs tariff No. (EU): 85359000, Gross weight: 162.90 g, PU: 10.00 pc(s)
Technical data
Material | StSt |
Connection | bolt Ø10 mm, L 50 mm |
Diameter Ø connection element | 21 mm |
Lightning current carrying capability (10/350 µs) | 150 kA |
Connection kit for HVI light plus Conductor for installation inside the tube
Two connection elements for sealing the HVI light plus Conductor at both ends. A connection element for implementing the sealing end of the conductor in the supporting tube (head piece) and a connection element for connecting to other parts of the external lightning protection system or earth-termination system (including two heat-shrinkable sleeves).
These connection elements can be used with HVI light plus supporting tubes.
1 Product
Part No. 819645 HVI LI PL ASS RIV KF V2A
GTIN 4013364481770, Customs tariff No. (EU): 85359000, Gross weight: 341.42 g, PU: 1.00 pc(s)
Technical data
Material | StSt |
Connection | bolt Ø10 mm, L 50 mm |
Diameter Ø connection element | 21 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 819646 AE ISO BO10 KF HVI 60 V2A
GTIN 4013364511460, Customs tariff No. (EU): 85359000, Gross weight: 205.80 g, PU: 5.00 pc(s)
Technical data
It should be installed | Earth-side |
Suitable for | HVI light plus |
Material | StSt / plastic |
Connection | Bolt Ø10 mm, L 50 mm with M12 thread with spring washer |
Lightning current carrying capability (10/350 µs) | 150 kA |
Part No. 819647 AE ISO RIV KF HVI 60 V2A
GTIN 4013364511477, Customs tariff No. (EU): 85359000, Gross weight: 208.80 g, PU: 5.00 pc(s)
Technical data
It should be installed | Installation inside the tube |
Suitable for | HVI light plus |
Material | StSt / plastic |
Connection | Special mushroom head |
Lightning current carrying capability (10/350 µs) | 150 kA |
Part No. 819648 AE ISO RAV KF HVI 60 V2A
GTIN 4013364511484, Customs tariff No. (EU): 85359000, Gross weight: 200.20 g, PU: 5.00 pc(s)
Technical data
It should be installed | Installation outside the tube |
Suitable for | HVI light plus |
Material | StSt / plastic |
Connection | Bolt Ø10 mm, L 50 mm with M12 thread with spring washer |
Lightning current carrying capability (10/350 µs) | 150 kA |
Part No. 410222 PAE 18 EX AB11 V2A
GTIN 4013364482289, Customs tariff No. (EU): 85359000, Gross weight: 50.92 g, PU: 1.00 pc(s)
Technical data
Material | StSt |
Clamping range Ø | 18 mm |
Connection hole Ø | 10.5 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 819649 MPK 18 V2A
GTIN 4013364512498, Customs tariff No. (EU): 85389099, Gross weight: 41.80 g, PU: 5.00 pc(s)
Technical data
Suitable for | HVI light plus and HVI |
Material | StSt |
Clamping range Ø | 18–20 mm |
Air-termination mast fixing kit, Ø40
Fixing kit for attaching the HVI light plus Conductor to the HVI light plus supporting tubes, Ø40 mm, consisting of connection plate and fixing ring with stainless steel clamp for the sealing end (including four plastic holder halves and two cable ties).
1 Product
Part No. 819642 BFS SR D40 4AE HVI LI PL AL V2A KST
GTIN 4013364499638, Customs tariff No. (EU): 85389099, Gross weight: 462.00 g, PU: 1.00 pc(s)
Technical data
Material | StSt / Al / Plastic |
Connection plate support | square hole 13 mm |
Conductor holder | 4x |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 819283 BFS SR D50 4AE HVI LI PL AL V2A KST
GTIN 4013364499621, Customs tariff No. (EU): 85389099, Gross weight: 515.44 g, PU: 1.00 pc(s)
Technical data
Material | StSt / Al / Plastic |
Connection plate support | Square hole, 13 mm |
Conductor holder | 4x |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 819298 AP SR D40 4AE HVI LI PL V2A
GTIN 4013364492653, Customs tariff No. (EU): 85359000, Gross weight: 135.20 g, PU: 1.00 pc(s)
Technical data
Material | StSt |
Connection plate support | Square hole, 13 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |