Part No. 792450 SAK PFE KN
GTIN 4013364051744, Customs tariff No. (EU): 85359000, Gross weight: 2.77 kg, PU: 1.00 pc(s)
Technical data
Anti-rotation cable lug | PK2 (Ø10.5 mm) |
Cable material | Cu |
For cable cross-section | 50 mm2 |
Max. short-circuit current Ik 0.06 s | 34.0 kA |
DB drawing No. | 3 Ebgw 01.53 Bl. 1 |
DB material No. | 157 535 |
Part No. 792451 SAK PFE KN AB29
GTIN 4013364230170, Customs tariff No. (EU): 85359000, Gross weight: 2.77 kg, PU: 1.00 pc(s)
Technical data
Anti-rotation cable lug | PK2 (Ø10.5 mm) |
Cable material | Al |
For cable cross-section | 70 mm2 |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | Ebgw 01.82 |
Part No. 792455 SAK PFE ARA
GTIN 4013364376724, Customs tariff No. (EU): 85359000, Gross weight: 3.01 kg, PU: 1.00 pc(s)
Technical data
Anti-rotation cable lug | PK2 (Ø10.5 mm) |
Cable material | Cu |
For cable cross-section | 50 mm2 |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.53 Bl. 2 |
Part No. 792456 SAK PFE ARA AB29
GTIN 4013364446625, Customs tariff No. (EU): 85359000, Gross weight: 3.15 kg, PU: 1.00 pc(s)
Technical data
Anti-rotation cable lug | PK2 (Ø10.5 mm) |
Cable material | Al |
For cable cross-section | 70 mm2 |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | 3 Ebgw 01.83-1 |
Part No. 773251 UK K25 FL30 SQL
GTIN 4013364005990, Customs tariff No. (EU): 85359000, Gross weight: 901.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 / 30 mm |
Anti-rotation cable lug | PK2 (Ø10.5 mm) |
For cable cross section Cu | 50 mm2 |
Max. short-circuit current Ik 0.06 s | 34.0 kA |
DB drawing No. | 4 Ebgw 01.59 |
DB material No. | 157 538 |
Part No. 774251 UK K25 FL30 HG
GTIN 4013364006003, Customs tariff No. (EU): 85359000, Gross weight: 955.00 g, PU: 1.00 pc(s)
Technical data
For fixed ball point Ø | 25 / 30 mm |
Anti-rotation cable lug | PK2 (Ø10.5 mm) |
For cable cross section Cu | 50 mm2 |
Max. short-circuit current Ik 0.06 s | 34.0 kA |
DB drawing No. | 4 Ebgw 01.64 |
DB material No. | 157 537 |