Part No. 105185 FS T D40 1500 5200 AL
GTIN 4013364481411, Customs tariff No. (EU): 85389099, Gross weight: 4.19 kg, PU: 1.00 pc(s)
Technical data
Total length | 5200 mm |
Air-termination tip (Ø length) | 10-1000 mm |
Termination mast (Ø length) | 40/30/20-4200 mm |
Transport length | 1650 mm |
Mast segments | 4 |
Foot Ø | 40 mm |
Max. free length with air-termination rod | 4200 mm |
Clamping length | 500 mm and 1000 mm |
Number of fixings | 2 |
Material of air-termination rod | Al |
Standard | DIN EN 62561-(1+2) |
Part No. 105186 FS T D50 1600 6500 AL
GTIN 4013364481435, Customs tariff No. (EU): 85389099, Gross weight: 6.39 kg, PU: 1.00 pc(s)
Technical data
Total length | 6500 mm |
Air-termination tip (Ø length) | 10-1000 mm |
Termination mast (Ø length) | 50/40/30/20-5500 mm |
Transport length | 1650 mm |
Mast segments | 5 |
Foot Ø | 50 mm |
Max. free length with air-termination rod | 5200 mm |
Clamping length | 1000 mm and 1300 mm |
Number of fixings | 2-3 |
Material of air-termination rod | Al |
Standard | DIN EN 62561-(1+2) |
Part No. 105188 FS T D60 1800 8000 AL
GTIN 4013364481442, Customs tariff No. (EU): 85389099, Gross weight: 9.35 kg, PU: 1.00 pc(s)
Technical data
Total length | 8000 mm |
Air-termination tip (Ø length) | 10-1000 mm |
Termination mast (Ø length) | 50/60/50/40/30/20-7000 mm |
Transport length | 1850 mm |
Mast segments | 6 |
Foot Ø | 60 mm |
Max. free length with air-termination rod | 6300 mm |
Clamping length | 1700 mm |
Number of fixings | 3 |
Material of air-termination rod | Al |
Standard | DIN EN 62561-(1+2) |