Your dashboard services.
Register to access all tools.

OVP box

  • Prewired DC distributor with integrated type 1 surge protection
  • Increased protective effect: high-performance surge protection near to active antenna components
  • Special DC surge protective devices prevent unwanted follow currents
  • Flexible attachment onto walls or masts (separate installation accessories required)
  • Waterproof design to IP66 enables installation in unprotected outdoor areas

OVP box

1 Product

Part No. AB18-00434-03 AB18-00434-03

GTIN , Customs tariff No. (EU): 85389099, Gross weight: 3.50 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

General information on the box
Nominal voltage Un 48 V
Rated operational voltage Ue 60 V
SPD
SPD classification as per EN 61643-11 / ... IEC 61643-11 Type 1 / class 1
Maximum continuous operating DC voltage (Uc) 60 V

Product AB18-00434-03 was added to Notepad.

Product AB18-00434-03 was added to the cart.


back to top