Part No. 275252 LH ZS 20 23 B5.5X10 V2A
GTIN 4013364155626, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 pc(s)
PredecessorTechnical data
Material of conductor holder | StSt |
Conductor support Rd | 20-23 mm |
Fixing hole | 5.5 x 10 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 275251 LH ZS 20 23 GM6 V2A
GTIN 4013364155619, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 pc(s)
PredecessorTechnical data
Material of conductor holder | StSt |
Conductor support Rd | 20-23 mm |
Thread | M6 |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 275250 LH ZS 20 23 GM8 V2A
GTIN 4013364155602, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 pc(s)
PredecessorTechnical data
Material of conductor holder | StSt |
Conductor support Rd | 20-23 mm |
Thread | M8 |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 275220 LH ZS 20 H19 IGM8 GR PA
GTIN 4013364103450, Customs tariff No. (EU): 39269097, Gross weight: 20.00 g, PU: 25.00 pc(s)
PredecessorTechnical data
Material of conductor holder | PA |
Conductor support Rd | 20-21 mm |
Female thread | M8 |
Fixing hole | 6.5 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 275259 LH ZS 20 23 KS H10 V2A
GTIN 4013364155633, Customs tariff No. (EU): 85389099, Gross weight: 52.00 g, PU: 25.00 pc(s)
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 20-23 mm |
Thread | M8 |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |