Part No. 819299 AE BO10 KF HVI LI V2A
GTIN 4013364118911, Customs tariff No. (EU): 85359000, Gross weight: 140.00 g, PU: 1.00 pc(s)
Technical data
Material | StSt |
Connection | bolt Ø10 mm, L 50 mm |
Design | with spring washer |
Screw | threaded bolt M6 x 8 mm |
Part No. 410219 PAE 17 20 AB11 V2A
GTIN 4013364118829, Customs tariff No. (EU): 85359000, Gross weight: 74.00 g, PU: 1.00 pc(s)
Technical data
Material | StSt |
Clamping range Ø | 17 mm |
Connection hole Ø | 11 mm |
Screw | di M10 x 20 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Fixing kit for HVI light Conductor
Fixing kit for mounting the HVI light Conductor on the supporting tube Ø50 mm (e.g. HVI long supporting tube), consisting of a connection plate (for four conductors, incl. two self-locking nuts) and a fixing ring with four slotted conductor holders (Ø17 mm) for the adjustment range (incl. two cable ties).
1 Product
Part No. 819289 BFS SR D50 4AE HVI LI AL V2A
GTIN 4013364236486, Customs tariff No. (EU): 85389099, Gross weight: 530.00 g, PU: 1.00 pc(s)
Technical data
Material | StSt / Al |
Connection plate support | square hole 13 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 105229 BB 1XB11GSM8 1XB23GSM12 AL
GTIN 4013364280625, Customs tariff No. (EU): 85389099, Gross weight: 98.80 g, PU: 10.00 pc(s)
Technical data
Material | Al |
Connection | 1x W 11 mm, 1x W 23 mm |
Screw | di M8 x 10 di M12 x 20 mm |
Wire end ferrule | 50 mm² |
Material of wire end ferrule | Cu/Sn |