Part No. 107390 DBS KB D50 RA680 V2A
GTIN 4013364478466, Customs tariff No. (EU): 85389099, Gross weight: 7.75 kg, PU: 1.00 pc(s)
Technical data
Material of tripod | StSt |
Support | 50 and 40*) mm |
Radius | 680 mm |
Space required for tripod | 1175 x 1020 mm |
*) Only with adapter set part no. 107 399. |
Part No. 107391 DBS KB D50 RA1330 V2A
GTIN 4013364478473, Customs tariff No. (EU): 85389099, Gross weight: 15.60 kg, PU: 1.00 pc(s)
Technical data
Material of tripod | StSt |
Support | 50 and 40*) mm |
Radius | 1330 mm |
Space required for tripod | 2300 x 1995 mm |
*) Only with adapter set part no. 107 399. |
Part No. 107490 VBS KB D50 RA680 V2A
GTIN 4013364478480, Customs tariff No. (EU): 85389099, Gross weight: 10.38 kg, PU: 1.00 pc(s)
Technical data
Material of tripod | StSt |
Support | 50 and 40*) mm |
Radius | 680 mm |
Space required for tripod | 960 x 960 mm |
*) Only with adapter set part no. 107 399. |
Part No. 107491 VBS KB D50 RA1330 V2A
GTIN 4013364478497, Customs tariff No. (EU): 85389099, Gross weight: 17.63 kg, PU: 1.00 pc(s)
Technical data
Material of tripod | StSt |
Support | 50 and 40*) mm |
Radius | 1330 mm |
Space required for tripod | 1880 x 1880 mm |
*) Only with adapter set part no. 107 399. |
Part No. 105351 DBS KB D50 RA620 STTZN
GTIN 4013364238916, Customs tariff No. (EU): 85389099, Gross weight: 11.50 kg, PU: 1.00 pc(s)
Technical data
Material of tripod | St/tZn |
Support | 50 mm |
Radius | 620 mm |
Number of concrete bases | 3-12 blocks, 17 kg each |
Space required for tripod | 1300 x 1450 mm |
Part No. 105201 DBS KB D40.50 RA1435 STTZN
GTIN 4013364095915, Customs tariff No. (EU): 85389099, Gross weight: 17.23 kg, PU: 1.00 pc(s)
Technical data
Material of tripod | St/tZn |
Support | 40 / 50 mm |
Radius | 1435 mm |
Number of concrete bases | 3-12 blocks 17 kg each |
Space required for tripod | 2520 x 2860 mm |