Your dashboard services.
Register to access all tools.

Earthing Busbars

With slot and anti-rotation protection, for fixing to the earthing pipe.

Three-pole design

1 Product

Part No. 465801 ESS 3P M10X35 STTZN

GTIN 4013364030091, Customs tariff No. (EU): 85359000, Gross weight: 321.00 g, PU: 1.00 pc(s)


Images

Additional information

Earthing busbar, three-pole, St/tZn
Three-pole earthing busbar with slot and anti-rotation protection, for fixing to the earthing pipe

Design: three-pole
Material of busbar: St/tZn
Length: 181 mm
Screw: M10 x 35 mm

Brand: DEHN
Type: ESS 3P M10X35 STTZN
Part No.: 465801
or equivalent.

 

Technical data

Material of busbar St/tZn
Length 181 mm
Screw di M10 x 35 mm

Product 465801 was added to Notepad.

Product 465801 was added to the cart.


Five-pole design

1 Product

Part No. 466192 ESS 5P M10X35 STTZN

GTIN 4013364030084, Customs tariff No. (EU): 85359000, Gross weight: 550.00 g, PU: 1.00 pc(s)


Images

Additional information

Earthing busbar, five-pole, St/tZn
Five-pole earthing busbar with slot and anti-rotation feature, for fixing to the earthing pipe

Design: five-pole
Material of busbar: St/tZn
Length: 290 mm
Screw: M10 x 35 mm

Brand: DEHN
Type: ESS 5P M10X35 STTZN
Part No.: 466192
or equivalent.

 

Technical data

Material of busbar St/tZn
Length 290 mm
Screw di M10 x 35 mm

Product 466192 was added to Notepad.

Product 466192 was added to the cart.


back to top