Your dashboard services.
Register to access all tools.

Earthing Spikes

For earthing of mobile objects such as vehicles, power generators, etc.

2 Products

Part No. 634145 ES 50X50X3 450 V2A

GTIN 4013364125735, Customs tariff No. (EU): 85389099, Gross weight: 1.20 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Earthing spike, St/tZn, 450 mm long
Earthing spike for earthing mobile objects such as vehicles, power generators etc.
Material of profile: St/tZn
Profile: 50 x 50 x 3 mm
Length : 450 mm

Brand: DEHN
Type: ES 50X50X3 450 V2A
Part No.: 634145
or equivalent.

 

Technical data

Material of profile St/tZn
Profile 50 x 50 x 3 mm
Length (l1) 450 mm
Screw di M8 x 40 mm
Nut wing nut M8

Product 634145 was added to Notepad.

Product 634145 was added to the cart.

Part No. 634160 ES 50X50X3 600 V2A

GTIN 4013364125728, Customs tariff No. (EU): 85389099, Gross weight: 1.60 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Earthing spike, St/tZn, 600 mm long
Earthing spike for earthing mobile objects such as vehicles, power generators etc.
Material of profile: St/tZn
Profile: 50 x 50 x 3 mm
Length : 600 mm

Brand: DEHN
Type: ES 50X50X3 600 V2A
Part No.: 634160
or equivalent.

 

Technical data

Material of profile St/tZn
Profile 50 x 50 x 3 mm
Length (l1) 600 mm
Screw di M8 x 40 mm
Nut wing nut M8

Product 634160 was added to Notepad.

Product 634160 was added to the cart.


back to top