Your dashboard services.
Register to access all tools.

Case with Measuring Accessory for Continuity Tester

For storing the continuity tester and measuring accessories.Equipment includes:
  • 2 coilers with unwinding handle and 50 m measuring line, blue, with banana pin, Part No. 585 320
  • 1 measuring line 0.75 mm², 3 m long, black, with banana pin on both sides, Part No. 545 020
  • 1 test clamp, clamping range 2-21 mm, Part No. 588 000

1 Product

Part No. 582620 DGPKO ML PK ... KL

GTIN 4013364110960, Customs tariff No. (EU): 90309000, Gross weight: 4.21 kg, PU: 1.00 pc(s)


Images

Additional information

Case with measuring accessories for continuity tester
Suitcase with measuring accessories for continuity tester
For storing the continuity tester and measuring accessories.
Equipment includes:
2 coilers with handles
1 measuring line 0.75 mm2, 3 m long
1 test terminal, clamping range – 1/2“
Material: artificial leather
Dimensions: 370 x 130 x 220 mm

Brand: DEHN
Type: DGPKO ML PK ... KL
Part No.: 582620
or equivalent.

 

Technical data

Material artificial leather
Dimensions (l x w x h) 370 x 130 x 220 mm

Product 582620 was added to Notepad.

Product 582620 was added to the cart.


back to top