Your dashboard services.
Register to access all tools.

Equipotential Bonding Busbar with Miniature Terminal Block System

Equipotential bonding busbars for protective and functional equipotential bonding according to IEC 60364-4-41/60364-5-54 in small installations

– Tested according to EN 60999-2
– Terminal block, St/gal Zn

Without cover.

Terminals for:
6 conductors 2.5-25 mm² (solid / stranded).

1 Product

Part No. 563105 PAS 6RK OH

GTIN 4013364027831, Customs tariff No. (EU): 85359000, Gross weight: 218.00 g, PU: 10.00 pc(s)


Images

Additional information

Equipotential bonding bar with miniature terminal block system
Equipotential bonding bar with miniature terminal block system
For main equipotential bonding according to IEC 60464-4-41/60364-5-54
in small-sized installations
Connection (solid / stranded): 6x 2,5-25 mm2
Clamping bar: brass/gal Sn
Cross section: 100 mm2
Bar frames: plastic
Fixing: [4x] 6 x 12 mm
Standard: EN 62561-1

Brand: DEHN
Type: PAS 6RK OH
Part No.: 563105
or equivalent.

 

Technical data

Clamping bar brass/gal Sn
Cross section 100 mm2
Bar frames plastic
Fixing [4x] 6 x 12 mm
Standard EN 62561-1

Product 563105 was added to Notepad.

Product 563105 was added to the cart.


back to top