Your dashboard services.
Register to access all tools.

Two-pole SPN voltage detector for power supply

  • Extremely shock-resistant, waterproof and dust-proof enclosure
  • Test ball with additional phase, rotation field and continuity test
  • Two versions with different measuring ranges
  • For use in overhead line networks by attaching extension prods
  • No battery required

Nominal Voltage Range up to 1000 V

Basic devices.

2 Products

Part No. 766660 SPN 500B

GTIN 4013364302464, Customs tariff No. (EU): 90303370, Gross weight: 460.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage range (UN ) 50 ... 500 V
Frequency range 15 ... 500 Hz and DC
Dimensions (indicator) 274 x 75 x 47 mm

Product 766660 was added to Notepad.

Product 766660 was added to the cart.

Part No. 766665 SPN 1000B

GTIN 4013364302488, Customs tariff No. (EU): 90303370, Gross weight: 460.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage range (UN ) 50 ... 1000 V
Frequency range 15 ... 500 Hz and DC
Dimensions (indicator) 274 x 75 x 47 mm

Product 766665 was added to Notepad.

Product 766665 was added to the cart.


back to top