Your dashboard services.
Register to access all tools.

Profiled Earth Rods

For the installation of earth-termination systems e.g. for antennas or construction site distribution cabinets.

Profile 50 x 50 x 3 mm

With connection lug and holes, e.g. for KS connector.

4 Products

Part No. 635100 PSE 50X50X3 1000 STTZN

GTIN 4013364056640, Customs tariff No. (EU): 85389099, Gross weight: 2.53 kg, PU: 5.00 pc(s)


Images

Additional information

Profiled earth rod, rod length: 1000 mm, St/tZn
Profiled earth rod
For installation of earth-termination systems,
e.g. for antennas or construction site distribution boards
Material: St/tZn
Length : 1000 mm
Holes Ø: [2x] 11 / [1x] 13 mm

Brand: DEHN
Type: PSE 50X50X3 1000 STTZN
Part No.: 635100
or equivalent.

 

Technical data

Material St/tZn
Length (l1) 1000 mm
Holes Ø [2x] 11 / [1x] 13 mm

Product 635100 was added to Notepad.

Product 635100 was added to the cart.

Part No. 635150 PSE 50X50X3 1500 STTZN

GTIN 4013364056657, Customs tariff No. (EU): 85389099, Gross weight: 3.75 kg, PU: 5.00 pc(s)


Images

Additional information

Profiled earth rod, rod length: 1500 mm, St/tZn
Profiled earth rod
For installation of earth-termination systems,
e.g. for antennas or construction site distribution boards
Material: St/tZn
Length : 1500 mm
Holes Ø: [2x] 11 / [1x] 13 mm

Brand: DEHN
Type: PSE 50X50X3 1500 STTZN
Part No.: 635150
or equivalent.

 

Technical data

Material St/tZn
Length (l1) 1500 mm
Holes Ø [2x] 11 / [1x] 13 mm

Product 635150 was added to Notepad.

Product 635150 was added to the cart.

Part No. 635200 PSE 50X50X3 2000 STTZN

GTIN 4013364056664, Customs tariff No. (EU): 85389099, Gross weight: 5.28 kg, PU: 5.00 pc(s)


Images

Additional information

Profiled earth rod, rod length: 2000 mm, St/tZn
Profiled earth rod
For installation of earth-termination systems,
e.g. for antennas or construction site distribution boards
Material: St/tZn
Length : 2000 mm
Holes Ø: [2x] 11 / [1x] 13 mm

Brand: DEHN
Type: PSE 50X50X3 2000 STTZN
Part No.: 635200
or equivalent.

 

Technical data

Material St/tZn
Length (l1) 2000 mm
Holes Ø [2x] 11 / [1x] 13 mm

Product 635200 was added to Notepad.

Product 635200 was added to the cart.

Part No. 635250 PSE 50X50X3 2500 STTZN

GTIN 4013364067011, Customs tariff No. (EU): 85389099, Gross weight: 6.20 kg, PU: 3.00 pc(s)


Images

Additional information

Profiled earth rod, rod length: 2500 mm, St/tZn
Profiled earth rod
For installation of earth-termination systems,
e.g. for antennas or construction site distribution boards
Material: St/tZn
Length : 2500 mm
Holes Ø: [2x] 11 / [1x] 13 mm

Brand: DEHN
Type: PSE 50X50X3 2500 STTZN
Part No.: 635250
or equivalent.

 

Technical data

Material St/tZn
Length (l1) 2500 mm
Holes Ø [2x] 11 / [1x] 13 mm

Product 635250 was added to Notepad.

Product 635250 was added to the cart.


back to top