Hammer Inserts for Earth Rods
For earth rods type Z and AZ.
Ø20 mm (pin Ø12 mm Part No. 620...) or
Ø25 mm (pin Ø15 mm Part No. 625...)
With the Atlas Copco equipment different adapter types can be used. Please note that when placing your order.
Details
Part No. 620005 HE TE 20 R27 VH WN STBLANK
GTIN 4013364027039, Customs tariff No. (EU): 82079099, Gross weight: 1.07 kg, PU: 1.00 pc(s)
Technical data
Type | BHF 30 |
Adapter | round Ø27 x 80 mm |
Material | St/bare |
Hole (d1 x l1) | 13 x 50 mm |
Length | 200 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Special hammer insert Part No. 620 039 for earth rods Part No. 620 902 TYPE AZ StSt (V4A). |
Part No. 625005 HE TE 25 R27 VH WN STBLANK
GTIN 4013364027046, Customs tariff No. (EU): 82079099, Gross weight: 1.05 kg, PU: 1.00 pc(s)
Technical data
Type | BHF 30 |
Adapter | round Ø27 x 80 mm |
Material | St/bare |
Hole (d1 x l1) | 16 x 55 mm |
Length | 200 mm |
Earth rod diameter | 25 mm |
Earth rod type | S, Z |
Special hammer insert Part No. 620 039 for earth rods Part No. 620 902 TYPE AZ StSt (V4A). |
Part No. 620009 HE TE 20 R27 LVH WN STBLANK
GTIN 4013364118119, Customs tariff No. (EU): 82079099, Gross weight: 2.80 kg, PU: 1.00 pc(s)
Technical data
Type | BH 55, BH 65, BH 55rw, EH 50, EH 75 and EH 22/400 |
Adapter | round Ø27 x 80 mm |
Material | St/bare |
Hole (d1 x l1) | 13 x 50 mm |
Length | 260 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Part No. 625009 HE TE 25 R27 LVH WN STBLANK
GTIN 4013364118126, Customs tariff No. (EU): 82079099, Gross weight: 2.80 kg, PU: 1.00 pc(s)
Technical data
Type | BH 55, BH 65, BH 55rw, EH 50, EH 75 and EH 22/400 |
Adapter | round Ø27 x 80 mm |
Material | St/bare |
Hole (d1 x l1) | 16 x 55 mm |
Length | 260 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Part No. 620007 HE TE 20 SW22 VH AC STBLANK
GTIN 4013364027084, Customs tariff No. (EU): 82079099, Gross weight: 1.08 kg, PU: 1.00 pc(s)
Technical data
Type | Cobra Combi, Pionjär 120+130, CP Red Hawk (Cobra Standard) |
Adapter | hexagon, wrench size 22 x 108 mm |
Material | St/bare |
Hole (d1 x l1) | 13 x 50 mm |
Length | 240 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Part No. 625007 HE TE 25 SW22 VH AC STBLANK
GTIN 4013364027091, Customs tariff No. (EU): 82079099, Gross weight: 1.03 kg, PU: 1.00 pc(s)
Technical data
Type | Cobra Combi, Pionjär 120+130, CP Red Hawk (Cobra Standard) |
Adapter | hexagon, wrench size 22 x 108 mm |
Material | St/bare |
Hole (d1 x l1) | 16 x 55 mm |
Length | 240 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Part No. 620008 HE TE 20 SW25 VH AC STBLANK
GTIN 4013364066151, Customs tariff No. (EU): 82079099, Gross weight: 1.44 kg, PU: 1.00 pc(s)
Technical data
Type | TEX 15 PE, 19 PE, 23 PE |
Adapter | hexagon, wrench size 25 x 108 mm |
Material | St/bare |
Hole (d1 x l1) | 13 x 50 mm |
Length | 240 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Part No. 625008 HE TE 25 SW25 VH AC STBLANK
GTIN 4013364066144, Customs tariff No. (EU): 82079099, Gross weight: 1.41 kg, PU: 1.00 pc(s)
Technical data
Type | TEX 15 PE, 19 PE, 23 PE |
Adapter | hexagon, wrench size 25 x 108 mm |
Material | St/bare |
Hole (d1 x l1) | 16 x 55 mm |
Length | 240 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Part No. 620019 HE TE 20 SW28 VH AC STBLANK
GTIN 4013364027008, Customs tariff No. (EU): 82079099, Gross weight: 1.98 kg, PU: 1.00 pc(s)
Technical data
Type | TEX 28 HE, 27 H, 15 PE, 19 PE, 23 PE, 22 PS |
Adapter | hexagon, wrench size 28 x 160 mm |
Material | St/bare |
Hole (d1 x l1) | 13 x 50 mm |
Length | 350 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Part No. 625019 HE TE 25 SW28 VH AC STBLANK
GTIN 4013364027015, Customs tariff No. (EU): 82079099, Gross weight: 1.94 kg, PU: 1.00 pc(s)
Technical data
Type | TEX 28 HE, 27 H, 15 PE, 19 PE, 23 PE, 22 PS |
Adapter | hexagon, wrench size 28 x 160 mm |
Material | St/bare |
Hole (d1 x l1) | 16 x 55 mm |
Length | 350 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Part No. 620010 HE TE 20 SW32 VH AC STBLANK
GTIN 4013364244764, Customs tariff No. (EU): 82079099, Gross weight: 2.31 kg, PU: 1.00 pc(s)
Technical data
Type | TT, PRO, MK1 |
Adapter | hexagon, wrench size 32 x 160 mm |
Material | St/bare |
Hole (d1 x l1) | 13 x 50 mm |
Length | 350 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Part No. 625010 HE TE 25 SW32 VH AC STBLANK
GTIN 4013364157613, Customs tariff No. (EU): 82079099, Gross weight: 2.25 kg, PU: 1.00 pc(s)
Technical data
Type | TT, PRO, MK1 |
Adapter | hexagon, wrench size 32 x 160 mm |
Material | St/bare |
Hole (d1 x l1) | 16 x 55 mm |
Length | 350 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z, AZ |
Part No. 620029 HE TE 20 SW28 VH BO STBLANK
GTIN 4013364066113, Customs tariff No. (EU): 82079099, Gross weight: 1.43 kg, PU: 1.00 pc(s)
Technical data
Type | GSH 27 / TE 3000 AVR (up to 2021 model) / K 2628 h |
Adapter | hexagon, wrench size 28 (1 1/8'') |
Material | St/bare |
Hole (d1 x l1) | 13 x 50 mm |
Length | 250 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Part No. 625029 HE TE 25 SW28 VH BO STBLANK
GTIN 4013364066120, Customs tariff No. (EU): 82079099, Gross weight: 1.41 kg, PU: 1.00 pc(s)
Technical data
Type | GSH 27 / TE 3000 AVR (up to 2021 model) / K 2628 h |
Adapter | hexagon, wrench size 28 (1 1/8'') |
Material | St/bare |
Hole (d1 x l1) | 16 x 55 mm |
Length | 250 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Part No. 620031 HE TE 20 TES VH HI STBLANK
GTIN 4013364244849, Customs tariff No. (EU): 82079099, Gross weight: 1.13 kg, PU: 1.00 pc(s)
Technical data
Type | vibration / impact hammer with TE-S adapter |
Adapter | hexagon, wrench size 22 |
Material | St/bare |
Hole (d1 x l1) | 13 x 50 mm |
Length | 280 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Part No. 625031 HE TE 25 TES VH HI STBLANK
GTIN 4013364244856, Customs tariff No. (EU): 82079099, Gross weight: 1.44 kg, PU: 1.00 pc(s)
Technical data
Type | vibration / impact hammer with TE-S adapter |
Adapter | hexagon, wrench size 22 |
Material | St/bare |
Hole (d1 x l1) | 16 x 55 mm |
Length | 280 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Part No. 620030 HE TE 20 SDS MAX VH STBLANK
GTIN 4013364244818, Customs tariff No. (EU): 82079099, Gross weight: 800.00 g, PU: 1.00 pc(s)
Technical data
Type | vibration / impact hammer with SDS-max adapter |
Adapter | round Ø18 x 175 mm |
Material | St/bare |
Hole (d1 x l1) | 13 x 50 mm |
Length | 260 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Note: It is recommended to use a hammer with a minimum striking force of 26 joules. The maximum drive-in depth depends on the soil conditions. |
Part No. 625030 HE TE 25 SDS MAX VH STBLANK
GTIN 4013364244825, Customs tariff No. (EU): 82079099, Gross weight: 760.00 g, PU: 1.00 pc(s)
Technical data
Type | vibration / impact hammer with SDS-max adapter |
Adapter | round Ø18 x 175 mm |
Material | St/bare |
Hole (d1 x l1) | 16 x 55 mm |
Length | 260 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Note: It is recommended to use a hammer with a minimum striking force of 26 joules. The maximum drive-in depth depends on the soil conditions. |