Your dashboard services.
Register to access all tools.

DEHNcare WJP Protective Socks

  • Optimal toe, instep and shin protection up to 1,000 bar NOTE: Protection is only provided when combined with S5 rubber safety boots!
  • Tested based on the test principle GS-IFA-P 15 (flat-jet nozzle)
  • Excellent fit in four sizes
  • Environmentally friendly – washable up to 30°
  • Certified according to PPE regulation (EU) 2016/425

Protective socks

4 Products

Part No. 786722 WJP FP 39 40

GTIN 4013364439146, Customs tariff No. (EU): 61159699, Gross weight: 230.60 g, PU: 1.00 Pa


Images

Additional information

 

Technical data

High-pressure resistant ≤ 1000 bar**
Size 39-40 (M)
Material Polyamid / Polyester
Type Worn with S5 rubber safety boots
Standards / test principles EN ISO 13688, GS-IFA-P15 (as basis)
Test parameters according to GS-IFA-P15 flat jet nozzle type B
– Distance (nozzle – surface of test sample) 7.5 cm
– Angle (high-pressure water jet) 15 °
– Speed (feed) 0.5 m/s
– Quantity of water (high-pressure water jet) 22 l/min
– Pressure (high-pressure water jet) 1200 bar*
*) The test for protection against penetration of high-pressure water jets is performed with a safety factor of 1.2.

**) Protection is only provided when combined with S5 rubber safety boots!

Product 786722 was added to Notepad.

Product 786722 was added to the cart.

Part No. 786723 WJP FP 41 42

GTIN 4013364439153, Customs tariff No. (EU): 61159699, Gross weight: 233.13 g, PU: 1.00 Pa


Images

Additional information

 

Technical data

High-pressure resistant ≤ 1000 bar**
Size 41-42 (L)
Material Polyamid / Polyester
Type Worn with S5 rubber safety boots
Standards / test principles EN ISO 13688, GS-IFA-P15 (as basis)
Test parameters according to GS-IFA-P15 flat jet nozzle type B
– Distance (nozzle – surface of test sample) 7.5 cm
– Angle (high-pressure water jet) 15 °
– Speed (feed) 0.5 m/s
– Quantity of water (high-pressure water jet) 22 l/min
– Pressure (high-pressure water jet) 1200 bar*
*) The test for protection against penetration of high-pressure water jets is performed with a safety factor of 1.2.

**) Protection is only provided when combined with S5 rubber safety boots!

Product 786723 was added to Notepad.

Product 786723 was added to the cart.

Part No. 786724 WJP FP 43 44

GTIN 4013364439160, Customs tariff No. (EU): 61159699, Gross weight: 240.09 g, PU: 1.00 Pa


Images

Additional information

 

Technical data

High-pressure resistant ≤ 1000 bar**
Size 43-44 (XL)
Material Polyamid / Polyester
Type Worn with S5 rubber safety boots
Standards / test principles EN ISO 13688, GS-IFA-P15 (as basis)
Test parameters according to GS-IFA-P15 flat jet nozzle type B
– Distance (nozzle – surface of test sample) 7.5 cm
– Angle (high-pressure water jet) 15 °
– Speed (feed) 0.5 m/s
– Quantity of water (high-pressure water jet) 22 l/min
– Pressure (high-pressure water jet) 1200 bar*
*) The test for protection against penetration of high-pressure water jets is performed with a safety factor of 1.2.

**) Protection is only provided when combined with S5 rubber safety boots!

Product 786724 was added to Notepad.

Product 786724 was added to the cart.

Part No. 786725 WJP FP 45 46

GTIN 4013364439177, Customs tariff No. (EU): 61159699, Gross weight: 246.08 g, PU: 1.00 Pa


Images

Additional information

 

Technical data

High-pressure resistant ≤ 1000 bar**
Size 45-46 (XXL)
Material Polyamid / Polyester
Type Worn with S5 rubber safety boots
Standards / test principles EN ISO 13688, GS-IFA-P15 (as basis)
Test parameters according to GS-IFA-P15 flat jet nozzle type B
– Distance (nozzle – surface of test sample) 7.5 cm
– Angle (high-pressure water jet) 15 °
– Speed (feed) 0.5 m/s
– Quantity of water (high-pressure water jet) 22 l/min
– Pressure (high-pressure water jet) 1200 bar*
*) The test for protection against penetration of high-pressure water jets is performed with a safety factor of 1.2.

**) Protection is only provided when combined with S5 rubber safety boots!

Product 786725 was added to Notepad.

Product 786725 was added to the cart.


back to top