Your dashboard services.
Register to access all tools.

Single-screw Connection Clamps

For connecting round conductors, flat strips or cables to earth rods.
For cross and parallel connection.

2 Products

Part No. 630120 AK ES TE 20 RD10 FL30 STTZN

GTIN 4013364107427, Customs tariff No. (EU): 85359000, Gross weight: 156.80 g, PU: 25.00 pc(s)

Predecessor

Images

Additional information

Single-screw connection clamp, St/tZn
Single-screw connection clamp
For connecting round, flat or stranded conductors to
earth rods.
Allows for cross and parallel connection.
Material: St/tZn
Clamping range Rd / Fl: 10 / -30 x 4 mm
Clamping range of cable: 70 mm2
Type for earth rods: Ø20 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK ES TE 20 RD10 FL30 STTZN
Part No.: 630120
or equivalent.

 

Technical data

Material St/tZn
Clamping range Rd / Fl 10 / -30 x 4 mm
Clamping range of cable 70 mm2
Type for earth rods Ø20 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 630120 was added to Notepad.

Product 630120 was added to the cart.

Part No. 630129 AK ES TE 20 RD10 FL30 V4A

GTIN 4013364107434, Customs tariff No. (EU): 85359000, Gross weight: 154.80 g, PU: 25.00 pc(s)

Predecessor

Images

Additional information

Single-screw connection clamp, StSt (V4A)
Single-screw connection clamp
For connecting round, flat or stranded conductors to
earth rods.
Allows for cross and parallel connection.
Material: StSt (V4A)
Clamping range Rd / Fl: 10 / -30 x 4 mm
Clamping range of cable: 70 mm2
Type for earth rods: Ø20 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: AK ES TE 20 RD10 FL30 V4A
Part No.: 630129
or equivalent.

 

Technical data

Material StSt (V4A)
Clamping range Rd / Fl 10 / -30 x 4 mm
Clamping range of cable 70 mm2
Type for earth rods Ø20 mm
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 630129 was added to Notepad.

Product 630129 was added to the cart.


back to top