Your dashboard services.
Register to access all tools.

Phase Connecting Elements for Overhead Lines

  • For connecting the phase cables of single-pole and three-pole earthing and short-circuiting devices to overhead lines
  • With coupling aid for safe attachment on conductor cables
  • Easy coupling due to spring-loaded clamp
  • Anti-rotation protection type PK1 or PK2 and long threaded T pin shaft
  • Earthing and short-circuiting devices can be configured online via the earthing and short-circuiting configurator

Details

lorem ipsum
Crimped cable lug, type PK1:
Standard anti-rotation cable lug with cut-out.
lorem ipsum
Phase screw clamp fitted with fixed coupling aid allows safe coupling.
lorem ipsum
Spring-loaded phase screw clamp.
lorem ipsum
Crimped cable lug, type PK2:
Cable lugs without cut-out for connecting parts from other manufacturers are available on request.
lorem ipsum
Clamp with long shaft and earthing stick with aluminium cone coupling.
lorem ipsum

Standard Phase Screw Clamp

Short-circuit-proof, even if the conductor cables are corroded due to weathering.

2 Products

Part No. 784201 PSK 4 30 SQL

GTIN 4013364006591, Customs tariff No. (EU): 85359000, Gross weight: 880.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Clamping range Ø 4 ... 30 mm
Anti-rotation protection PK1
For cable cross-section Cu 16 ... 70 mm2
Max. short-circuit current Ik 0.5 s 19.5 kA
Max. short-circuit current Ik 1 s 13.8 kA

Product 784201 was added to Notepad.

Product 784201 was added to the cart.

Part No. 784301 PSK 10 65 SQL

GTIN 4013364006553, Customs tariff No. (EU): 85359000, Gross weight: 1.70 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Clamping range Ø 10 ... 65 mm
Anti-rotation protection PK1
For cable cross-section Cu 16 ... 120 mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA

Product 784301 was added to Notepad.

Product 784301 was added to the cart.


Phase Screw Clamp with Coupling Aid

Short-circuit-proof, even if the conductor cables are corroded due to weathering.

2 Products

Part No. 784401 PSK 4 30 SQL EH

GTIN 4013364006614, Customs tariff No. (EU): 85359000, Gross weight: 1.47 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Clamping range Ø 4 ... 30 mm
Anti-rotation protection PK1
For cable cross-section Cu 16 ... 70 mm2
Max. short-circuit current Ik 0.5 s 19.5 kA
Max. short-circuit current Ik 1 s 13.8 kA

Product 784401 was added to Notepad.

Product 784401 was added to the cart.

Part No. 784501 PSK 10 65 SQL EH

GTIN 4013364006560, Customs tariff No. (EU): 85359000, Gross weight: 2.12 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Clamping range Ø 10 ... 65 mm
Anti-rotation protection PK1
For cable cross-section Cu 16 ... 120 mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA

Product 784501 was added to Notepad.

Product 784501 was added to the cart.


Spring-loaded Phase Screw Clamp

Easy coupling due to spring-loaded clamp.

1 Product

Part No. 784480 PSK FV 4 30 SQL

GTIN 4013364054479, Customs tariff No. (EU): 85359000, Gross weight: 600.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Clamping range Ø 4 ... 30 mm
Anti-rotation protection PK1
For cable cross-section Cu 16 ... 70 mm2
Max. short-circuit current Ik 0.5 s 19.5 kA
Max. short-circuit current Ik 1 s 13.8 kA

Product 784480 was added to Notepad.

Product 784480 was added to the cart.


Phase Screw Clamp with Wide Clamping Range

Ideally suited for use with Al and Al/St conductor cables, pipes and fixed phase points.

1 Product

Part No. 784085 PSK 10 85 SQL

GTIN 4013364018686, Customs tariff No. (EU): 85359000, Gross weight: 872.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Clamping range Ø 10 ... 85 mm
Anti-rotation protection PK2
For cable cross-section Cu 16 ... 150 mm2
Max. short-circuit current Ik 0.5 s 29.6 kA
Max. short-circuit current Ik 1 s 29.6 kA

Product 784085 was added to Notepad.

Product 784085 was added to the cart.


Phase Screw Clamp with Wide Clamping Range and Telescopic Earthing Stick

Ideally suited for use with Al and Al/St conductor cables, pipes and fixed phase points.

1 Product

Part No. 769511 ESTC PSK 5000 SN7249

GTIN 4013364135055, Customs tariff No. (EU): 82055980, Gross weight: 5.71 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Clamping range Ø 10 ... 85 mm
Anti-rotation protection PK2
For cable cross-section Cu 16 ... 150 mm2
Max. short-circuit current Ik 0.5 s 29.6 kA
Max. short-circuit current Ik 1 s 29.6 kA
Total length (lG max / IG min ) 5200 / 2875 mm
Length (handle) 1900 mm

Product 769511 was added to Notepad.

Product 769511 was added to the cart.


Phase Screw Clamp

Ideally suited for use in inclined positions.

1 Product

Part No. 784032 PSK 10 32 SQL

GTIN 4013364018679, Customs tariff No. (EU): 85359000, Gross weight: 969.40 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Clamping range Ø 10 ... 32 mm
Anti-rotation protection PK2
For cable cross-section Cu 16 ... 95 mm2
Max. short-circuit current Ik 0.5 s 18.7 kA
Max. short-circuit current Ik 1 s 18.7 kA

Product 784032 was added to Notepad.

Product 784032 was added to the cart.


Phase Screw Clamp with Safety Bow

Ideally suited for use in inclined positions.

1 Product

Part No. 784038 PSK 10 32 SQL SB

GTIN 4013364138452, Customs tariff No. (EU): 85359000, Gross weight: 1.01 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Clamping range Ø 10 ... 32 mm
Anti-rotation protection PK2
For cable cross-section Cu 16 ... 95 mm2
Max. short-circuit current Ik 0.5 s 18.7 kA
Max. short-circuit current Ik 1 s 18.7 kA

Product 784038 was added to Notepad.

Product 784038 was added to the cart.


Rigid Ball Head Cap

2 Products

Part No. 772314 KKH 20 SQL

GTIN 4013364080171, Customs tariff No. (EU): 85359000, Gross weight: 446.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 20 mm
Anti-rotation protection PK1
For cable cross-section Cu 16 ... 120 mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA

Product 772314 was added to Notepad.

Product 772314 was added to the cart.

Part No. 772324 KKH 25 SQL

GTIN 4013364080188, Customs tariff No. (EU): 85359000, Gross weight: 719.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 25 mm
Anti-rotation protection PK1
For cable cross-section Cu 16 ... 150 mm2
Max. short-circuit current Ik 0.5 s 42.0 kA
Max. short-circuit current Ik 1 s 29.6 kA

Product 772324 was added to Notepad.

Product 772324 was added to the cart.


Universal Clamp

2 Products

Part No. 773236 UK 25 SQL

GTIN 4013364114579, Customs tariff No. (EU): 85359000, Gross weight: 713.50 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 20 / 25 mm
For T pins with a collar width of 15 mm
Rd / Fl clamping range 20 mm
Anti-rotation protection PK1
For cable cross-section Cu 16 ... 120*) mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for"

Product 773236 was added to Notepad.

Product 773236 was added to the cart.

Part No. 773331 UK 30 SQL

GTIN 4013364069244, Customs tariff No. (EU): 85359000, Gross weight: 793.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

For fixed ball point Ø 25 / 30 mm
For T pins with a collar width of 18 mm
Rd / Fl clamping range 30 mm
Anti-rotation protection PK1
For cable cross-section Cu 16 ... 120*) mm2
Max. short-circuit current Ik 0.5 s 33.5 kA
Max. short-circuit current Ik 1 s 23.7 kA
*) See table for „Clamping range and maximum cable cross-section of universal clamps used for"

Product 773331 was added to Notepad.

Product 773331 was added to the cart.


back to top