Your dashboard services.
Register to access all tools.

Earth Entry Rod Set

Complete with disconnecting sleeve and connection clamps (KS screws).

Type St/tZn

With disconnecting sleeve (Part No. 450 000) and KS screws (Part No. 300 000).

1 Product

Part No. 480150 EESS 16 1500 TM 2KS7.10 STTZN

GTIN 4013364019591, Customs tariff No. (EU): 85389099, Gross weight: 2.58 kg, PU: 1.00 pc(s)


Images

Additional information

Earth entry rod set, St/tZn
Earth entry rod set
Complete with disconnecting sleeve and connection clamps
(KS screws)
Material: St/tZn
Length: 1500 mm

Brand: DEHN
Type: EESS 16 1500 TM 2KS7.10 STTZN
Part No.: 480150
or equivalent.

 

Technical data

Material St/tZn
Standard EN 62561-(1+2)
Length 1500 mm
Connection KS screw Rd 7-10 mm
Connection sleeve Rd / Rd 7-10 / 16 mm

Product 480150 was added to Notepad.

Product 480150 was added to the cart.


Type Cu

With disconnecting sleeve (Part No. 450 007) and KS screws (Part No. 300 007).

1 Product

Part No. 480157 EESS 16 1500 TM 2KS7.10 CU

GTIN 4013364019577, Customs tariff No. (EU): 85389099, Gross weight: 2.87 kg, PU: 1.00 pc(s)


Images

Additional information

Earth entry rod set, Cu
Earth entry rod set
Complete with disconnecting sleeve and connection clamps
(KS screws)
Material: Cu
Length: 1500 mm

Brand: DEHN
Type: EESS 16 1500 TM 2KS7.10 CU
Part No.: 480157
or equivalent.

 

Technical data

Material Cu
Standard EN 62561-(1+2)
Length 1500 mm
Connection KS screw Rd 6-10 mm
Connection sleeve Rd / Rd 7-10 / 16 mm

Product 480157 was added to Notepad.

Product 480157 was added to the cart.


back to top