Disconnecting clamp (Austrian standard) Disconnecting clamp (Austrian standard) with connecting screw For connecting the down conductor with the earth entry
Material: ZDC
Clamping range Rd / Rd: 7-10 / 7-10 mm
Standard: EN 62561-1
Brand: DEHN
Type: OENTK 7.10 7.10 ZG
Part No.: 460213
or equivalent.
Technical data
Material
ZDC
Clamping range Rd / Rd
7-10 / 7-10 mm
Standard
EN 62561-1
*) For exact classification, see test certificate.
Material
ZDC
Clamping range Rd / Rd
7-10 / 7-10 mm
Screw
dj M6 x 12 / di M8 x 25 mm
Material of screw / nut
StSt
Lightning current carrying capability (10/350 µs)
= / & *)
Standard
EN 62561-1
*) For exact classification, see test certificate.