ES disconnecting clamp ES disconnecting clamp Single-screw type for connecting the down conductor to the earth entry
Material: ZDC
Clamping range Rd / Rd: 8 / 10 mm
Standard: EN 62561-1
Brand: DEHN
Type: ESTK 8.10 ZG
Part No.: 463010
or equivalent.
Technical data
Material
ZDC
Clamping range Rd / Rd
8 / 10 mm
Standard
EN 62561-1
*) For exact classification, see test certificate.
Material
ZDC
Clamping range Rd / Rd
8 / 10 mm
Screw
e M10 x 30 mm
Material of screw / nut
StSt
Lightning current carrying capability (10/350 µs)
& *)
Standard
EN 62561-1
*) For exact classification, see test certificate.