Your dashboard services.
Register to access all tools.

Bimetallic Disconnecting Clamp with Shield

Bimetallic version for connecting conductors made of different materials.

1 Product

Part No. 460147 ZMTK 6.10 FL30.40 CU STTZN

GTIN 4013364025349, Customs tariff No. (EU): 85359000, Gross weight: 350.00 g, PU: 1.00 pc(s)


Images

Additional information

Bimetallic disconnecting clamp with shield
Bimetallic disconnecting clamp with shield for
connecting conductors made of different materials
Material: Cu / St/tZn
Clamping range Rd / Fl: 6-10 / 30-40 mm
Standard: EN 62561-1

Brand: DEHN
Type: ZMTK 6.10 FL30.40 CU STTZN
Part No.: 460147
or equivalent.

 

Technical data

Material Cu / St/tZn
Clamping range Rd / Fl 6-10 / 30-40 mm
Shield plastic grey
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 460147 was added to Notepad.

Product 460147 was added to the cart.


back to top