Your dashboard services.
Register to access all tools.

MV Clamps for Air-Termination Rods

Multi-purpose connecting clamp for universal use as a cross clamp, T clamp and parallel clamp; two-piece.

With hexagon screw, spring washer and thread in the base part

2 Products

Part No. 392050 MVK 8.10 16 SKM10X40 FSC STTZN

GTIN 4013364096066, Customs tariff No. (EU): 85359000, Gross weight: 123.30 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp for air-termination rods, St/tZn
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with hexagon screw, spring washer and threaded base part
Material of clamp: St/tZn
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 SKM10X40 FSC STTZN
Part No.: 392050
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-10 / 16 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 392050 was added to Notepad.

Product 392050 was added to the cart.

Part No. 392059 MVK 8.10 16 SKM10X40 FSC V2A

GTIN 4013364096059, Customs tariff No. (EU): 85359000, Gross weight: 121.40 g, PU: 50.00 pc(s)

Predecessor

Images

Additional information

MV clamp for air-termination rods, StSt
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with hexagon screw, spring washer and threaded base part
Material of clamp: StSt
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 SKM10X40 FSC V2A
Part No.: 392059
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 / 16 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 392059 was added to Notepad.

Product 392059 was added to the cart.


With truss head screw and anti-rotation protection

2 Products

Part No. 392060 MVK 8.10 16 FRM10X40 STTZN

GTIN 4013364096141, Customs tariff No. (EU): 85359000, Gross weight: 132.40 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp for air-termination rods with truss head screw, St/tZn
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with truss head screw and anti-rotation protection
Material of clamp: St/tZn
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 FRM10X40 STTZN
Part No.: 392060
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-10 / 16 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 392060 was added to Notepad.

Product 392060 was added to the cart.

Part No. 392069 MVK 8.10 16 FRM10X40 V2A

GTIN 4013364096158, Customs tariff No. (EU): 85359000, Gross weight: 128.40 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp for air-termination rods with truss head screw, St/tZn
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with truss head screw and anti-rotation protection
Material of clamp: StSt
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 FRM10X40 V2A
Part No.: 392069
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 / 16 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 392069 was added to Notepad.

Product 392069 was added to the cart.


back to top