Your dashboard services.
Register to access all tools.

Rod Clamps

For connecting air-termination rods to conductors, for longitudinal connection of all conductor materials.
Cross connection (cross arrangement) only St/tZn and StSt.

2 Products

Part No. 380020 FSK 8.10 16 SKM10X25 STTZN

GTIN 4013364066373, Customs tariff No. (EU): 85359000, Gross weight: 88.00 g, PU: 50.00 pc(s)


Images

Additional information

Rod clamp, St/tZn
Rod clamp for connecting air-termination rods to conductors.
For longitudinal connection, suitable for all conductor
materials.
For cross connection (cross arrangement), only
suitable for St/tZn and StSt.
Material of clamp: St/tZn
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: EN 62561-1

Brand: DEHN
Type: FSK 8.10 16 SKM10X25 STTZN
Part No.: 380020
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 8-10 / 16 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 380020 was added to Notepad.

Product 380020 was added to the cart.

Part No. 380029 FSK 8.10 16 SKM10X25 V2A

GTIN 4013364066359, Customs tariff No. (EU): 85359000, Gross weight: 72.10 g, PU: 50.00 pc(s)


Images

Additional information

Rod clamp, StSt
Rod clamp for connecting air-termination rods to conductors.
For longitudinal connection, suitable for all conductor
materials.
For cross connection (cross arrangement), only
suitable for St/tZn and StSt.
Material of clamp: StSt
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: EN 62561-1

Brand: DEHN
Type: FSK 8.10 16 SKM10X25 V2A
Part No.: 380029
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd / Rd 8-10 / 16 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 380029 was added to Notepad.

Product 380029 was added to the cart.


back to top