Your dashboard services.
Register to access all tools.

Snow Guard Clamps

For connecting conductors to snow guards, longitudinal connection with two-screw clamp.

2 Products

Part No. 343000 SGK ZS 7.10 KB3.13 STTZN

GTIN 4013364024861, Customs tariff No. (EU): 85359000, Gross weight: 171.20 g, PU: 25.00 pc(s)


Images

Additional information

Snow guard clamp
Snow guard clamp
For connecting conductors to snow guards,
connection via two-screw clamp,
longitudinal conductor routing
Clamping range: 3-13 mm
Material of clamp: St/tZn
Standard: EN 62561-1

Brand: DEHN
Type: SGK ZS 7.10 KB3.13 STTZN
Part No.: 343000
or equivalent.

 

Technical data

Clamping range 3-13 mm
Material of clamp St/tZn
Width 90 mm
Clamping range Rd 7-10 mm
Standard EN 62561-1
*) See test certificate for exact classification.

Product 343000 was added to Notepad.

Product 343000 was added to the cart.

Part No. 343007 SGK ZS 7.10 KB3.13 CU

GTIN 4013364024878, Customs tariff No. (EU): 85359000, Gross weight: 184.00 g, PU: 1.00 pc(s)


Images

Additional information


Snow guard clamp
For connecting conductors to snow guards,
connection via two-screw clamp,
longitudinal conductor routing
Clamping range: 3-13 mm
Material of clamp: Cu
Standard: EN 62561-1

Brand: DEHN
Type: SGK ZS 7.10 KB3.13 CU
Part No.: 343007
or equivalent.

 

Technical data

Clamping range 3-13 mm
Material of clamp Cu
Width 90 mm
Clamping range Rd 7-10 mm
Standard EN 62561-1
*) See test certificate for exact classification.

Product 343007 was added to Notepad.

Product 343007 was added to the cart.


back to top