Your dashboard services.
Register to access all tools.

Gutter Clamps with Single-screw Technique

For connecting conductors with gutters.

With clamping piece

2 Products

Part No. 339100 DRK KB 8.10 W16.22 EST STTZN

GTIN 4013364092068, Customs tariff No. (EU): 85359000, Gross weight: 184.80 g, PU: 25.00 pc(s)


Images

Additional information

Gutter clamp with single-screw technique (clamping piece), St/tZn
Gutter clamp with single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: St/tZn
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK KB 8.10 W16.22 EST STTZN
Part No.: 339100
or equivalent.

 

Technical data

Clamping range bead 16-22 mm
Material of clamp St/tZn
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339100 was added to Notepad.

Product 339100 was added to the cart.

Part No. 339101 DRK KB 8.10 W16.22 EST AL

GTIN 4013364092082, Customs tariff No. (EU): 85359000, Gross weight: 88.80 g, PU: 1.00 pc(s)


Images

Additional information

Gutter clamp with single-screw technique (clamping piece), Al
Gutter clamp with single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: Al
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK KB 8.10 W16.22 EST AL
Part No.: 339101
or equivalent.

 

Technical data

Clamping range bead 16-22 mm
Material of clamp Al
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339101 was added to Notepad.

Product 339101 was added to the cart.


With double clamping piece

2 Products

Part No. 339110 DRK DUL 8.10 W16.22 EST STTZN

GTIN 4013364092105, Customs tariff No. (EU): 85359000, Gross weight: 180.80 g, PU: 25.00 pc(s)


Images

Additional information

Gutter clamp with one screw (double cleat), St/tZn
Gutter clamp in single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: St/tZn
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK DUL 8.10 W16.22 EST STTZN
Part No.: 339110
or equivalent.

 

Technical data

Clamping range bead 16-22 mm
Material of clamp St/tZn
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339110 was added to Notepad.

Product 339110 was added to the cart.

Part No. 339111 DRK DUL 8.10 W16.22 EST AL

GTIN 4013364092129, Customs tariff No. (EU): 85359000, Gross weight: 96.80 g, PU: 25.00 pc(s)


Images

Additional information

Gutter clamp with one screw (double cleat), Al
Gutter clamp in single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: Al
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK DUL 8.10 W16.22 EST AL
Part No.: 339111
or equivalent.

 

Technical data

Clamping range bead 16-22 mm
Material of clamp Al
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339111 was added to Notepad.

Product 339111 was added to the cart.


back to top