Your dashboard services.
Register to access all tools.

Connection Clamps with Thrust Piece

For connection to steel constructions and steel sheets with a single-screw technique.

Small design

Lengthwise or crosswise connection.

2 Products

Part No. 372018 AK 6.10 DS KBF5 18 STTZN

GTIN 4013364104624, Customs tariff No. (EU): 85359000, Gross weight: 161.90 g, PU: 25.00 pc(s)


Images

Additional information

Connection clamp with thrust piece, small, St/tZn
Conneciton clamp with thrust piece for connection to steel constructions and steel plates
Clamping range: 5-18 mm
Material of clamp: St/tZn
Clamping range Rd: 6-10 mm
Connection direction: lengthwise / crosswise
Standard: EN 62561-1

Brand: DEHN
Type: AK 6.10 DS KBF5 18 STTZN
Part No.: 372018
or equivalent.

 

Technical data

Clamping range 5-18 mm
Material of clamp St/tZn
Clamping range Rd 6-10 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 372018 was added to Notepad.

Product 372018 was added to the cart.

Part No. 372019 AK 6.10 DS KBF5 18 V2A

GTIN 4013364104631, Customs tariff No. (EU): 85359000, Gross weight: 158.10 g, PU: 25.00 pc(s)


Images

Additional information

Connection clamp with thrust piece, small, StSt
Conneciton clamp with thrust piece for connection to steel constructions and steel plates
Clamping range: 5-18 mm
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Connection direction: lengthwise / crosswise
Standard: EN 62561-1

Brand: DEHN
Type: AK 6.10 DS KBF5 18 V2A
Part No.: 372019
or equivalent.

 

Technical data

Clamping range 5-18 mm
Material of clamp StSt
Clamping range Rd 6-10 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 372019 was added to Notepad.

Product 372019 was added to the cart.


Large design

Lengthwise or crosswise connection.

1 Product

Part No. 372035 AK 6.10 DS KBF18 35 STTZN

GTIN 4013364104648, Customs tariff No. (EU): 85359000, Gross weight: 181.10 g, PU: 25.00 pc(s)

Predecessor

Images

Additional information

Connection clamp with thrust piece, large, St/tZn
Connection clamp with thrust piece for connection to steel constructions and steel sheets
Clamping range: 18-35 mm
Material of clamp: St/tZn
Clamping range Rd: 6-10 mm
Connection direction: lengthwise / crosswise
Standard: EN 62561-1

Brand: DEHN
Type: AK 6.10 DS KBF18 35 STTZN
Part No.: 372035
or equivalent.

 

Technical data

Clamping range 18-35 mm
Material of clamp St/tZn
Clamping range Rd 6-10 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 372035 was added to Notepad.

Product 372035 was added to the cart.


back to top