Your dashboard services.
Register to access all tools.

HVI Conductor / HVI long Conductor

HVI Conductor / HVI long Conductor

High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts according to IEC 62305-3.

For use up to an equivalent separation distance of s ≤ 75 cm (in air) or s ≤ 150 cm (solid building material).
The HVI long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.

HVI Conductor (pre-assembled, installation inside the supporting tube)

With one head piece and one connection element (enclosed loose).
Minimum order length 6 m, conductor length has to be stated when ordering (in steps of 0.5 m).

2 Products

Part No. 819220 HVI RIV 75 20 L6M SW M

GTIN 4013364244238, Customs tariff No. (EU): 85446010, Gross weight: 3.10 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

HVI Conductor (pre-assembled, installation inside the supporting tube) Colour black
HVI Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
Pre-assembled for installation inside the supporting tube with one
head piece and one earth connection element (delivered loosely)
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: black ●
Diameter Ø conductor: 20 mm
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI RIV 75 20 L6M SW M
Part No.: 819220
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor black ●
Diameter Ø conductor 20 mm
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819220 was added to Notepad.

Product 819220 was added to the cart.

Part No. 819223 HVI RIV 75 23 L6M GR M

GTIN 4013364157675, Customs tariff No. (EU): 85446010, Gross weight: 5.30 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

HVI Conductor (pre-assembled, installation inside the supporting tube) Colour: grey
HVI Conductor
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
Pre-assembled for installation inside the supporting tube with one
head piece and one earth connection element (delivered loosely)
Weather-proof and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 23 mm
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI RIV 75 23 L6M GR M
Part No.: 819223
or equivalent.

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 23 mm
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819223 was added to Notepad.

Product 819223 was added to the cart.


HVI Conductor (pre-assembled, installation outside the supporting tube)

With one head piece and one connection element (enclosed loose).
Minimum order length 6 m, conductor length has to be stated when ordering (in steps of 0.5 m).

2 Products

Part No. 819226 HVI RAV 75 20 L6M SW M

GTIN 4013364260528, Customs tariff No. (EU): 85446010, Gross weight: 13.86 kg, PU: 1.00 pc(s)


Images

Additional information


HVI Conductor
High-voltage-resistant, insulated down conductor for keeping the separation distance from conductive parts according to IEC/EN 62305-3
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid building material)
Pre-assembled for installation outside the supporting tube with one head piece and one earth connection element (delivered loosely)
Weather-resistant and UV-stabilised

Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: black ●
Diameter Ø conductor: 20 mm
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI RAV 75 20 L6M SW M
Part No.: 819226
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor black ●
Diameter Ø conductor 20 mm
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819226 was added to Notepad.

Product 819226 was added to the cart.

Part No. 819227 HVI RAV 75 23 L6M GR M

GTIN 4013364157712, Customs tariff No. (EU): 85446010, Gross weight: 5.20 kg, PU: 1.00 pc(s)


Images

Additional information

HVI Conductor (pre-assembled for installation outside the supporting tube), grey
HVI Conductor
High-voltage-resistant, insulated down conductor
for keeping the separation distance from conductive
parts according to IEC/EN 62305-3
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid building material)
Pre-assembled for installation outside the supporting tube
with one head piece and one earth connection element (delivered loosely)
Weather-resistant and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 23 mm
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI RAV 75 23 L6M GR M
Part No.: 819227
or equivalent.

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 23 mm
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819227 was added to Notepad.

Product 819227 was added to the cart.


HVI long Conductor (on cable reel)

The HVI long Conductor comes on a disposable plywood reel. Allen key included in delivery.

4 Products

Part No. 819135 HVI LO 75 20 L100M SW M

GTIN 4013364141759, Customs tariff No. (EU): 85446010, Gross weight: 488.00 g/m, PU: 100.00 m


Images

Additional information

HVI long Conductor (on a reel), black
HVI Conductor
High-voltage-resistant insulated down
conductor for keeping the separation distance from
conductive parts according to EN 62305-3
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid building material).
Weather-resistant and UV stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: black ●
Diameter Ø conductor: 20 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO 75 20 L100M SW M
Part No.: 819135
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor black ●
Diameter Ø conductor 20 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819135 was added to Notepad.

Product 819135 was added to the cart.

Part No. 819136 HVI LO 75 23 L100M GR M

GTIN 4013364147140, Customs tariff No. (EU): 85446010, Gross weight: 630.00 g/m, PU: 100.00 m


Images

Additional information

HVI long Conductor (on a reel), grey
HVI Conductor
High-voltage-resistant insulated down
conductor for keeping the separation distance from
conductive parts according to EN 62305-3
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid building material).
Weather-resistant and UV stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 23 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO 75 23 L100M GR M
Part No.: 819136
or equivalent.

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819136 was added to Notepad.

Product 819136 was added to the cart.

Part No. 819138 HVI LO 75 20 L500M SW M

GTIN 4013364434523, Customs tariff No. (EU): 85446010, Gross weight: 488.00 g/m, PU: 500.00 m


Images

Additional information

HVI long Conductor (on a reel), black
HVI Conductor
High-voltage-resistant insulated down
conductor for keeping the separation distance from
conductive parts according to EN 62305-3
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid building material).
Weather-resistant and UV-stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: black ●
Diameter Ø conductor: 20 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO 75 20 L500M SW M
Part No.: 819138
or equivalent.

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor black ●
Diameter Ø conductor 20 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819138 was added to Notepad.

Product 819138 was added to the cart.

Part No. 819110 HVI LO 75 23 L400M GR M

GTIN 4013364436008, Customs tariff No. (EU): 85446010, Gross weight: 630.00 g/m, PU: 400.00 m


Images

Additional information

HVI long Conductor (on a reel), grey
HVI Conductor
High-voltage-resistant insulated down
conductor for keeping the separation distance from
conductive parts according to EN 62305-3
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid building material).
Weather-resistant and UV stabilised
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 23 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO 75 23 L400M GR M
Part No.: 819110
or equivalent.

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 23 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819110 was added to Notepad.

Product 819110 was added to the cart.


HVI long Conductor (cut to length)

Cut-to-length HVI long Conductor for on-site assembly. Conductor is delivered as a coil.
Conductor length has to be stated when ordering (0.5 m steps).

2 Products

Part No. 819131 HVI LO 75 20 L... SW M

GTIN 4013364223189, Customs tariff No. (EU): 85446010, Gross weight: 4.22 kg, PU: 1.00 pc(s)


Images

Additional information

HVI long Conductor (cut to length), black
HVI Conductor
High-voltage-resistant, insulated down conductor
for keeping the separation distance from conductive parts
according to IEC/EN 62305-3
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid building material)
Weather-resistant and UV-stabilised
Conductor cut to length 6.0 - 70.0 m
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: black ●
Diameter Ø conductor: 20 mm
Minimum order length: 6 m
Max. order length: 70 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO 75 20 L... SW M
Part No.: 819131
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor black ●
Diameter Ø conductor 20 mm
Minimum order length 6 m
Max. order length 70 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819131 was added to Notepad.

Product 819131 was added to the cart.

Part No. 819132 HVI LO 75 23 L... GR M

GTIN 4013364223172, Customs tariff No. (EU): 85446010, Gross weight: 4.95 kg, PU: 1.00 pc(s)


Images

Additional information

HVI long Conductor (cut to length), grey
HVI Conductor
High-voltage-resistant, insulated down conductor
for keeping the separation distance from conductive parts
according to IEC/EN 62305-3
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid building material)
Weather-resistant and UV-stabilised
Conductor cut to length 6.0 - 60.0 m
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: grey ●
Diameter Ø conductor: 23 mm
Minimum order length: 6 m
Max. order length: 60 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO 75 23 L... GR M
Part No.: 819132
or equivalent.

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor grey
Diameter Ø conductor 23 mm
Minimum order length 6 m
Max. order length 60 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819132 was added to Notepad.

Product 819132 was added to the cart.


back to top