Part No. 107390 DBS KB D50 RA680 V2A
GTIN 4013364478466, Customs tariff No. (EU): 85389099, Gross weight: 7.75 kg, PU: 1.00 pc(s)
Technical data
Stand material | StSt |
Support | 50 and 40*) mm |
Radius | 680 mm |
Space required for stand | 1175 x 1020 mm |
*) Only with adapter set part no. 107 399. |
Part No. 107391 DBS KB D50 RA1330 V2A
GTIN 4013364478473, Customs tariff No. (EU): 85389099, Gross weight: 15.60 kg, PU: 1.00 pc(s)
Technical data
Stand material | StSt |
Support | 50 and 40*) mm |
Radius | 1330 mm |
Space required for stand | 2300 x 1995 mm |
*) Only with adapter set part no. 107 399. |
Part No. 107490 VBS KB D50 RA680 V2A
GTIN 4013364478480, Customs tariff No. (EU): 85389099, Gross weight: 10.38 kg, PU: 1.00 pc(s)
Technical data
Stand material | StSt |
Support | 50 and 40*) mm |
Radius | 680 mm |
Space required for stand | 960 x 960 mm |
*) Only with adapter set part no. 107 399. |
Part No. 107491 VBS KB D50 RA1330 V2A
GTIN 4013364478497, Customs tariff No. (EU): 85389099, Gross weight: 17.63 kg, PU: 1.00 pc(s)
Technical data
Stand material | StSt |
Support | 50 and 40*) mm |
Radius | 1330 mm |
Space required for stand | 1880 x 1880 mm |
*) Only with adapter set part no. 107 399. |
Part No. 105390 DBS KB D50 HS RA600 V2A
GTIN 4013364156944, Customs tariff No. (EU): 85389099, Gross weight: 7.07 kg, PU: 1.00 pc(s)
Technical data
Stand material | StSt |
Support | 50 mm |
Radius | 600 mm |
Space required for stand | 1400 x 1200 mm |
Part No. 105391 DBS KB D50 HS RA1450 V2A
GTIN 4013364156951, Customs tariff No. (EU): 85389099, Gross weight: 22.47 kg, PU: 1.00 pc(s)
Technical data
Stand material | StSt |
Support | 50 mm |
Radius | 1450 mm |
Space required for stand | 2900 x 2500 mm |
Part No. 105490 VBS KB D50 HS RA600 V2A
GTIN 4013364156968, Customs tariff No. (EU): 85389099, Gross weight: 8.80 kg, PU: 1.00 pc(s)
Technical data
Stand material | StSt |
Support | 50 mm |
Radius | 600 mm |
Space required for stand | 1200 x 1200 mm |
Part No. 105491 VBS KB D50 HS RA1450 V2A
GTIN 4013364156975, Customs tariff No. (EU): 85389099, Gross weight: 29.35 kg, PU: 1.00 pc(s)
Technical data
Stand material | StSt |
Support | 50 mm |
Radius | 1450 mm |
Space required for stand | 2400 x 2400 mm |