Your dashboard services.
Register to access all tools.

Connection Clamps

Clamps for connection to steel constructions and steel sheets.

Lengthwise or crosswise connection

2 Products

Part No. 371009 AK 7.10 FRM10X45 KBF0.4 12 TGTZN

GTIN 4013364024656, Customs tariff No. (EU): 85359000, Gross weight: 210.00 g, PU: 20.00 pc(s)


Images

Additional information

Connecting clamp, lengthwise or crosswise, MCI/tZn
Terminal clamp for connection to steel constructions and steel sheets
Clamping range: 0.4-12 mm
Material of clamp: MCI/tZn
Screw: M10 x 45 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK 7.10 FRM10X45 KBF0.4 12 TGTZN
Part No.: 371009
or equivalent.

 

Technical data

Clamping range 0.4-12 mm
Material of clamp MCI/tZn
Clamping range Rd 7-10 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 371009 was added to Notepad.

Product 371009 was added to the cart.

Part No. 371007 AK 7.10 FRM10X45 KBF0.4 12 RG

GTIN 4013364024663, Customs tariff No. (EU): 85359000, Gross weight: 235.00 g, PU: 1.00 pc(s)


Images

Additional information

Connecting clamp, lengthwise or crosswise, RCB
Terminal clamp for connection to steel constructions and steel sheets
Clamping range: 0.4-12 mm
Material of clamp: high copper alloy
Screw: M10 x 45 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK 7.10 FRM10X45 KBF0.4 12 RG
Part No.: 371007
or equivalent.

 

Technical data

Clamping range 0.4-12 mm
Material of clamp high copper alloy
Clamping range Rd 7-10 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 371007 was added to Notepad.

Product 371007 was added to the cart.


Lengthwise connection

1 Product

Part No. 371008 AK 4.10 FRM10X45 KBF0.4 12 TGTZN

GTIN 4013364024670, Customs tariff No. (EU): 85359000, Gross weight: 150.00 g, PU: 50.00 pc(s)


Images

Additional information

Connecting clamp, lengthwise, MCI/tZn
Terminal clamp for connection to steel constructions and steel sheets
Clamping range: 0.4-12 mm
Material of clamp: MCI/tZn
Screw: M10 x 45 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK 4.10 FRM10X45 KBF0.4 12 TGTZN
Part No.: 371008
or equivalent.

 

Technical data

Clamping range 0.4-12 mm
Material of clamp MCI/tZn
Clamping range Rd 4-10 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 371008 was added to Notepad.

Product 371008 was added to the cart.


Lengthwise or crosswise connection with KS screw

1 Product

Part No. 370014 AK 7.10 KSV KBF1 12 TGTZN

GTIN 4013364096387, Customs tariff No. (EU): 85359000, Gross weight: 192.00 g, PU: 25.00 pc(s)


Images

Additional information

Connecting clamp with KS screw, lengthwise or crosswise, MCI/tZn
Terminal clamp for connection to steel constructions and steel sheets
Clamping range: 1-12 mm
Material of clamp: MCI/tZn
Screw: M6 x 25 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK 7.10 KSV KBF1 12 TGTZN
Part No.: 370014
or equivalent.

 

Technical data

Clamping range 1-12 mm
Material of clamp MCI/tZn
Clamping range Rd 7-10 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 370014 was added to Notepad.

Product 370014 was added to the cart.


Longitudinal or cross connection with KS screw, large

1 Product

Part No. 370018 AK 7.10 KSV KBF8 18 TGTZN

GTIN 4013364024724, Customs tariff No. (EU): 85359000, Gross weight: 294.00 g, PU: 25.00 pc(s)


Images

Additional information

Connecting clamp with KS screw, lengthwise or crosswise, MCI/tZn
Terminal clamp for connection to steel constructions and steel sheets
Clamping range: 8-18 mm
Material of clamp: MCI/tZn
Screw: M8 x 20 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK 7.10 KSV KBF8 18 TGTZN
Part No.: 370018
or equivalent.

 

Technical data

Clamping range 8-18 mm
Material of clamp MCI/tZn
Clamping range Rd 7-10 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 370018 was added to Notepad.

Product 370018 was added to the cart.


back to top