Your dashboard services.
Register to access all tools.

Sealing Collar for Connection Lug

Sealing collar for bushings in case of watertight foundation slabs / walls (e.g. white tank).
Water-pressure-tight, to be pushed on round conductors with StSt tensioning straps

Pressurised water test up to 1 bar represents an installation depth of 10 m in stagnant water, additionally tested with 5 bar compressed air according to EN 62561-5.

For round conductors

1 Product

Part No. 478598 DM AF RD10 D105MM TPE

GTIN 4013364158016, Customs tariff No. (EU): 40169300, Gross weight: 120.00 g, PU: 10.00 pc(s)


Images

Additional information

Sealing collar for connection lug (round conductors)
Sealing collar for bushings in case of water-tight foundation slabs / walls (e.g. white tank).
Water-pressure-tight sealing collar can be pushed onto round conductors with StSt tensioning straps. Pressurised water test up to 1 bar represents an installation depth of 10 m in stagnant water, additionally tested with 5 bar compressed air according to EN 62561-5.
Material: thermoplast elastomer
Diameter Ø: 105 mm
Bushing Rd: 10 mm
Standard: EN 62561-5

Brand: DEHN
Type: DM AF RD10 D105MM TPE
Part No.: 478598
or equivalent.

 

Technical data

Material thermoplast elastomer
Diameter Ø 105 mm
Bushing Rd 10 mm
Standard EN 62561-5

Product 478598 was added to Notepad.

Product 478598 was added to the cart.


For flat conductors

1 Product

Part No. 478599 DM AF FL30X3.5 D120MM TPE

GTIN 4013364158023, Customs tariff No. (EU): 40169300, Gross weight: 170.00 g, PU: 10.00 pc(s)


Images

Additional information

Sealing collar for connection lug (flat conductors)
Sealing collar for bushings in case of water-tight foundation slabs / walls (e.g. white tank). Water-pressure-tight, to be pushed/positioned on round conductors with StSt tensioning straps. Pressurised water test up to 1 bar represents an installation depth of 10 m in stagnant water, additionally tested with 5 bar compressed air according to EN 62561-5.
Material: thermoplast elastomer
Diameter Ø: 119 mm
Bushing Fl: 30 x 3.5 mm
Standard: EN 62561-5

Brand: DEHN
Type: DM AF FL30X3.5 D120MM TPE
Part No.: 478599
or equivalent.

 

Technical data

Material thermoplast elastomer
Diameter Ø 119 mm
Bushing Fl 30 x 3.5 mm
Standard EN 62561-5

Product 478599 was added to Notepad.

Product 478599 was added to the cart.


back to top