Your dashboard services.
Register to access all tools.

ASP Non-Contact Voltage Detector Kit

Easy and safe testing
  • Easy to use due to compact design
  • Cost-effective / space-saving transport

Details

Use for overhead lines
The green ring on the ASP distance voltage detector with category "L" electric field sensor is used to make contact with the last earthed protective fitting in such a way that the electric field sensor points in the direction of the overhead conductor fixed at the other end of the insulator.
lorem ipsum
Use in outdoor switching stations
The green ring on the arm of the ASP distance voltage detector with category "S" electric field sensor is used to make contact with the lowest insulator plate at a right angle.
If an earthed protective fitting is available, contact is made at the next possible insulator plate above the protective fitting.
lorem ipsum
lorem ipsum

Category "L", 50 Hz

Category "L" for overhead lines in accordance with the DIN VDE V 0682-417/10.2013 preliminary standard.

1 Product

Part No. 767571 ASPS 110 420 L

GTIN 4013364124967, Customs tariff No. (EU): 90303370, Gross weight: 2.23 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 110 ... 420 kV
Frequency 50 Hz
Total length (lG ) 960 mm

Product 767571 was added to Notepad.

Product 767571 was added to the cart.


Category "L", 16.7 Hz

Category "L" for centre-earthed monophase traction power lines.

1 Product

Part No. 767565 ASPS 110 132 16.7 L

GTIN 4013364143760, Customs tariff No. (EU): 90303370, Gross weight: 2.27 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 110 ... 132 kV
Frequency 16.7 Hz
Total length (lG ) 960 mm
DB drawing no. 3 Eku 710 002

Product 767565 was added to Notepad.

Product 767565 was added to the cart.


Category "S", 50 Hz

Category "S" for outdoor switching stations.

2 Products

Part No. 767572 ASPS 110 420 S

GTIN 4013364124974, Customs tariff No. (EU): 90303370, Gross weight: 2.21 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 110 ... 420 kV
Frequency 50 Hz
Total length (lG ) 1000 mm

Product 767572 was added to Notepad.

Product 767572 was added to the cart.

Part No. 767582 ASP 110 420 S

GTIN 4013364144569, Customs tariff No. (EU): 90303370, Gross weight: 1.47 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 110 ... 420 kV
Frequency 50 Hz
Total length (lG ) 1000 mm

Product 767582 was added to Notepad.

Product 767582 was added to the cart.


Category "S / L", 50 Hz

Category "S / L" for overhead lines and outdoor switching stations.

1 Product

Part No. 767573 ASPS 110 420 S L

GTIN 4013364134270, Customs tariff No. (EU): 90303370, Gross weight: 4.94 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Nominal voltage (UN ) 110 ... 420 kV
Frequency 50 Hz
Total length (lG ) 1000 mm

Product 767573 was added to Notepad.

Product 767573 was added to the cart.


back to top