Your dashboard services.
Register to access all tools.

Cross Units for Aboveground Connections

of conductors in cross, parallel and T arrangement.

Without intermediate plate

2 Products

Part No. 314300 KS 8.10 8.10 FL30 OV STTZN

GTIN 4013364096400, Customs tariff No. (EU): 85359000, Gross weight: 122.30 g, PU: 50.00 pc(s)


Images

Additional information

Cross units for aboveground connections without intermediate plate, HDG steel
Cross units for aboveground connections
for connecting conductors
in cross, parallel and T arrangement
Material of clamp: St/tZn
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 OV STTZN
Part No.: 314300
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Dimensions 50 x 50 x 2.5 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 314300 was added to Notepad.

Product 314300 was added to the cart.

Part No. 314307 KS 8.10 8.10 FL30 OV CU

GTIN 4013364096417, Customs tariff No. (EU): 85359000, Gross weight: 134.30 g, PU: 50.00 pc(s)


Images

Additional information

Cross units for aboveground connections without intermediate plate, Cu
Cross units for aboveground connections
for connecting conductors
in cross, parallel and T arrangement
Material of clamp: Cu
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 OV CU
Part No.: 314307
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Dimensions 50 x 50 x 2.5 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 314307 was added to Notepad.

Product 314307 was added to the cart.


With intermediate plate

1 Product

Part No. 314310 KS 8.10 8.10 FL30 OV ZP STTZN

GTIN 4013364042841, Customs tariff No. (EU): 85359000, Gross weight: 176.80 g, PU: 50.00 pc(s)


Images

Additional information

Cross units for aboveground connections with intermediate plate, HDG steel
Cross units for aboveground connections
for connecting conductors
in cross, parallel and T arrangement
Material of clamp: St/tZn
Clamping range Rd / Rd: 8-10 / 8-10 mm
Clamping range Rd / Fl: 8-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 8.10 8.10 FL30 OV ZP STTZN
Part No.: 314310
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 8-10 / 8-10 mm
Clamping range Rd / Fl 8-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Dimensions 50 x 50 x 2.5 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 314310 was added to Notepad.

Product 314310 was added to the cart.


With intermediate plate, e.g. for air-termination rods

2 Products

Part No. 316163 KS 16 8.10 FL30 OV ZP STTZN

GTIN 4013364024502, Customs tariff No. (EU): 85359000, Gross weight: 195.00 g, PU: 1.00 pc(s)


Images

Additional information

Cross units for aboveground connections with intermediate plate, HDG steel
Cross units for aboveground connections
for connecting conductors with the air-termination rod
in cross, parallel and T arrangement
Material of clamp: St/tZn
Clamping range Rd / Rd: 16 / 8-10 mm
Clamping range Rd / Fl: 16 / 30 mm
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 16 8.10 FL30 OV ZP STTZN
Part No.: 316163
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 16 / 8-10 mm
Clamping range Rd / Fl 16 / 30 mm
Dimensions 50 x 50 x 2.5 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 316163 was added to Notepad.

Product 316163 was added to the cart.

Part No. 316167 KS 16 8.10 FL30 OV ZP CU

GTIN 4013364035386, Customs tariff No. (EU): 85359000, Gross weight: 213.40 g, PU: 25.00 pc(s)


Images

Additional information

Cross units for aboveground connections with intermediate plate, Cu
Cross units for aboveground connections
for connecting conductors with the air-termination rod
in cross, parallel and T arrangement
Material of clamp: Cu
Clamping range Rd / Rd: 16 / 8-10 mm
Clamping range Rd / Fl: 16 / 30 mm
Intermediate plate: yes
Standard: EN 62561-1

Brand: DEHN
Type: KS 16 8.10 FL30 OV ZP CU
Part No.: 316167
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd / Rd 16 / 8-10 mm
Clamping range Rd / Fl 16 / 30 mm
Dimensions 50 x 50 x 2.5 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 316167 was added to Notepad.

Product 316167 was added to the cart.


back to top