Your dashboard services.
Register to access all tools.

Connecting Sleeves

For longitudinal connection of two round conductors with four screws.

ZDC 8

1 Product

Part No. 385203 VM 8 SKM6X10 ZG

GTIN 4013364035669, Customs tariff No. (EU): 85359000, Gross weight: 65.60 g, PU: 50.00 pc(s)


Images

Additional information

Connecting sleeves, ZDC 8
Connecting sleeve
For connecting two round conductors for longitudinal arrangements
Material of clamp: ZDC
Clamping range Rd: 8 mm
Screw: M6 x 10 mm
Standard: EN 62561-1

Brand: DEHN
Type: VM 8 SKM6X10 ZG
Part No.: 385203
or equivalent.

 

Technical data

Material of clamp ZDC
Clamping range Rd 8 mm
Screw dj M6 x 10 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 385203 was added to Notepad.

Product 385203 was added to the cart.


ZDC 7-10

1 Product

Part No. 385202 VM 7.10 SKM6X12 ZG

GTIN 4013364068131, Customs tariff No. (EU): 85359000, Gross weight: 71.00 g, PU: 50.00 pc(s)


Images

Additional information

Connecting sleeves, ZDC 7-10
Connecting sleeve
For connecting two round conductors for longitudinal arrangements
Material of clamp: ZDC
Clamping range Rd: 7-10 mm
Screw: M6 x 12 mm
Standard: EN 62561-1

Brand: DEHN
Type: VM 7.10 SKM6X12 ZG
Part No.: 385202
or equivalent.

 

Technical data

Material of clamp ZDC
Clamping range Rd 7-10 mm
Screw dj M6 x 12 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 385202 was added to Notepad.

Product 385202 was added to the cart.


Al 8

1 Product

Part No. 385213 VM 8 SKM6X8 AL

GTIN 4013364090873, Customs tariff No. (EU): 85359000, Gross weight: 40.30 g, PU: 50.00 pc(s)


Images

Additional information

Connecting sleeves, Al 8
Connecting sleeve
For connecting two round conductors for longitudinal arrangements
Material of clamp: Al
Clamping range Rd: 8 mm
Screw: M6 x 8 mm
Standard: EN 62561-1

Brand: DEHN
Type: VM 8 SKM6X8 AL
Part No.: 385213
or equivalent.

 

Technical data

Material of clamp Al
Clamping range Rd 8 mm
Screw dj M6 x 8 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 385213 was added to Notepad.

Product 385213 was added to the cart.


Cu 8

1 Product

Part No. 385207 VM 8 SKM6X8 CU

GTIN 4013364049093, Customs tariff No. (EU): 85359000, Gross weight: 65.70 g, PU: 50.00 pc(s)


Images

Additional information

Connecting sleeves, Cu
Connecting sleeve
For connecting two round conductors for longitudinal arrangements
Material of clamp: Cu
Clamping range Rd: 8 mm
Screw: M6 x 8 mm
Standard: EN 62561-1

Brand: DEHN
Type: VM 8 SKM6X8 CU
Part No.: 385207
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd 8 mm
Screw dj M6 x 8 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 385207 was added to Notepad.

Product 385207 was added to the cart.


back to top