Your dashboard services.
Register to access all tools.

Parallel Connectors

For connecting two conductors in parallel arrangement.

For equal diameters with one screw

2 Products

Part No. 306020 PV 7.10 FRM10X35 STTZN

GTIN 4013364096264, Customs tariff No. (EU): 85359000, Gross weight: 147.00 g, PU: 50.00 pc(s)


Images

Additional information

Parallel connector with one screw, St/tZn
Parallel connector
For connecting two conductors in parallel arrangements
Material of clamp: St/tZn
Clamping range Rd / Rd: 7-10 mm
Screw: M10 x 35 mm
Standard: EN 62561-1

Brand: DEHN
Type: PV 7.10 FRM10X35 STTZN
Part No.: 306020
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 7-10 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 4.0 kA
*) For exact classification, see test certificate.

Product 306020 was added to Notepad.

Product 306020 was added to the cart.

Part No. 306029 PV 7.10 FRM10X35 V4A

GTIN 4013364129467, Customs tariff No. (EU): 85359000, Gross weight: 122.00 g, PU: 50.00 pc(s)


Images

Additional information

Parallel connector with one screw, StSt (V4A)
Parallel connector
For connecting two conductors in parallel
arrangements
Material of clamp: StSt (V4A)
Clamping range Rd / Rd: 7-10 mm
Screw: M10 x 35 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: PV 7.10 FRM10X35 V4A
Part No.: 306029
or equivalent.

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Rd 7-10 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 2.9 kA
*) For exact classification, see test certificate.

Product 306029 was added to Notepad.

Product 306029 was added to the cart.


For equal diameters with two screws

2 Products

Part No. 307000 PV 7.10 SKM8X20 STTZN

GTIN 4013364024151, Customs tariff No. (EU): 85359000, Gross weight: 107.00 g, PU: 50.00 pc(s)


Images

Additional information

Parallel connector with two screws, St/tZn
Parallel connector
For connecting two conductors in parallel
arrangements
Material of clamp: St/tZn
Clamping range Rd / Rd: 7-10 mm
Screw: M8 x 20 mm
Standard: EN 62561-1

Brand: DEHN
Type: PV 7.10 SKM8X20 STTZN
Part No.: 307000
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 7-10 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 307000 was added to Notepad.

Product 307000 was added to the cart.

Part No. 307007 PV 7.10 SKM8X20 CU

GTIN 4013364024168, Customs tariff No. (EU): 85359000, Gross weight: 106.00 g, PU: 50.00 pc(s)


Images

Additional information

Parallel connector with two screws, Cu
Parallel connector
For connecting two conductors in parallel
arrangements
Material of clamp: Cu
Clamping range Rd / Rd: 7-10 mm
Screw: M8 x 20 mm
Standard: EN 62561-1

Brand: DEHN
Type: PV 7.10 SKM8X20 CU
Part No.: 307007
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd / Rd 7-10 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 307007 was added to Notepad.

Product 307007 was added to the cart.


For different diameters with one screw

2 Products

Part No. 306121 PV 6.22 FRM10X40 STBLANK

GTIN 4013364284920, Customs tariff No. (EU): 85359000, Gross weight: 163.16 g, PU: 50.00 pc(s)


Images

Additional information

Parallel connector with one screw, St/blank
Parallel connector
For connecting two conductors in parallel arrangements
Material of clamp: St/bare
Clamping range Rd / Rd: 6-22 / 6-22 mm
Screw: M10 x 40 mm
Standard: EN 62561-1

Brand: DEHN
Type: PV 6.22 FRM10X40 STBLANK
Part No.: 306121
or equivalent.

 

Technical data

Material of clamp St/bare
Clamping range Rd / Rd 6-22 / 6-22 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 6.1 kA
*) For exact classification, see test certificate.

Product 306121 was added to Notepad.

Product 306121 was added to the cart.

Part No. 306122 PV 6.22 FRM10X40 STTZN

GTIN 4013364284937, Customs tariff No. (EU): 85359000, Gross weight: 167.12 g, PU: 50.00 pc(s)


Images

Additional information

Parallel connector with one screw, St/tZn
Parallel connector
For connecting two conductors in parallel arrangements
Material of clamp: St/tZn
Clamping range Rd / Rd: 6-22 / 6-22 mm
Screw: M10 x 40 mm
Standard: EN 62561-1

Brand: DEHN
Type: PV 6.22 FRM10X40 STTZN
Part No.: 306122
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 6-22 / 6-22 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 6.1 kA
*) For exact classification, see test certificate.

Product 306122 was added to Notepad.

Product 306122 was added to the cart.


For different diameters 4-10 mm with two scews

2 Products

Part No. 305000 PV 4.10 SKM8X30 STTZN

GTIN 4013364041936, Customs tariff No. (EU): 85359000, Gross weight: 148.00 g, PU: 50.00 pc(s)


Images

Additional information

Parallel connector for different diameters 4-10 mm, St/tZn
Parallel connector
For connecting two conductors in parallel
arrangements
Material of clamp: St/tZn
Clamping range Rd / Rd: 4-10 mm
Screw: M8 x 30 mm
Standard: EN 62561-1

Brand: DEHN
Type: PV 4.10 SKM8X30 STTZN
Part No.: 305000
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 4-10 mm
Standard EN 62561-1
*) For exact classification, see test certificate.

Product 305000 was added to Notepad.

Product 305000 was added to the cart.

Part No. 305007 PV 4.10 SKM8X30 CU

GTIN 4013364052307, Customs tariff No. (EU): 85369095, Gross weight: 153.00 g, PU: 50.00 pc(s)


Images

Additional information

Parallel connector for different diameters 4-10 mm, Cu
Parallel connector
For connecting two conductors in parallel
arrangements
Material of clamp: Cu
Clamping range Rd / Rd: 4-10 mm
Screw: M8 x 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: PV 4.10 SKM8X30 CU
Part No.: 305007
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd / Rd 4-10 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 13.6 kA
*) For exact classification, see test certificate.

Product 305007 was added to Notepad.

Product 305007 was added to the cart.


For equal and different cable diameters, small

With thread in the base part and lock nut M8.
Specified short-circuit current applies to 70 mm² Cu cable.

1 Product

Part No. 306100 PV 5.12.5 SKM8X45 CU

GTIN 4013364024113, Customs tariff No. (EU): 85359000, Gross weight: 238.30 g, PU: 25.00 pc(s)


Images

Additional information

Parallel connector for different cable diameters, small, Cu
Parallel connector
For connecting two conductors or cables in parallel
arrangements
Material of clamp: Cu
Clamping range Rd / Rd: 5-12.5 mm
Clamping range (stranded / cable): 16-95 mm2
Screw: M8 x 45 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: PV 5.12.5 SKM8X45 CU
Part No.: 306100
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd / Rd 5-12.5 mm
Clamping range (stranded / cable) 16-95 mm2
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 13.6 kA
*) For exact classification, see test certificate.

Product 306100 was added to Notepad.

Product 306100 was added to the cart.


For equal and different cable diameters, large

With thread in the base part and lock nut M10.
Specified short-circuit current applies to 70 mm² Cu cable.

1 Product

Part No. 306101 PV 5.16 SKM10X50 CU

GTIN 4013364024120, Customs tariff No. (EU): 85359000, Gross weight: 412.00 g, PU: 25.00 pc(s)


Images

Additional information

Parallel connector for different cable diameters, large, Cu
Parallel connector
For connecting two conductors or cables in parallel
arrangements
Material of clamp: Cu
Clamping range Rd / Rd: 5-16 mm
Clamping range (stranded / cable): 16-150 mm2
Screw: M10 x 50 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: PV 5.16 SKM10X50 CU
Part No.: 306101
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd / Rd 5-16 mm
Clamping range (stranded / cable) 16-150 mm2
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 13.6 kA
*) For exact classification, see test certificate.

Product 306101 was added to Notepad.

Product 306101 was added to the cart.


back to top