Universal connector, StSt Universal connector For cross connections, T connections and parallel connections
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Screw: M10 x 35 mm
Standard: EN 62561-1
Brand: DEHN
Type: UV 8.10 KTP V2A
Part No.: 315119
or equivalent.
Technical data
Material of clamp
StSt
Clamping range Rd
8-10 mm
Standard
EN 62561-1
*) For exact classification, see test certificate.
Material of clamp
StSt
Clamping range Rd
8-10 mm
Screw
e M10 x 35 mm
Material of screw / nut
StSt
Lightning current carrying capability (10/350 µs)
& *)
Standard
EN 62561-1
*) For exact classification, see test certificate.