Stripping tool for the HVI light Conductor / HVI light plus Conductor / HVI Conductor
Tool for stripping the additional grey sheath of the HVI light Conductor and HVI Conductor. DEHNhelix consists of a handle and an exchangeable bracket (depending on the conductor diameter).
Application – Position the tool on the conductor (EB connecting element) – Open the bracket and attach the tool – Cut clockwise through 360° – Turn the cutting blade through 90° each – Finally return the cutting blade through 90°