Your dashboard services.
Register to access all tools.

Clamping Piece Variants

For example as a connection with end piece for constructions or downpipe clamps.
Clamping piece with square hole 11 mm and truss head screw.

3 Products

Part No. 390150 KB 6.10 FRM10X35 STTZN

GTIN 4013364032187, Customs tariff No. (EU): 85359000, Gross weight: 53.90 g, PU: 100.00 pc(s)


Images

Additional information

Clamping piece versions, St/tZn
Clamping piece variants
For example as a connection with end piece for constructions,
clamping piece with square hole 11 mm and
truss head screw
Material of clamp: St/tZn
Clamping range Rd: 6-10 mm
Material thickness: 2.5 mm
Screw: M10 x 35 mm
Material of screw / nut: St/tZn
Standard: EN 62561-1

Brand: DEHN
Type: KB 6.10 FRM10X35 STTZN
Part No.: 390150
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 6-10 mm
Screw e M10 x 35 mm
Material of screw / nut St/tZn
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 390150 was added to Notepad.

Product 390150 was added to the cart.

Part No. 390157 KB 6.10 FRM10X35 CU

GTIN 4013364032194, Customs tariff No. (EU): 85359000, Gross weight: 54.20 g, PU: 1.00 pc(s)


Images

Additional information

ClamClamping piece versions, Cu
Clamping piece variants
For example as a connection with end piece for constructions,
clamping piece with square hole 11 mm and
truss head screw
Material of clamp: Cu
Clamping range Rd: 6-10 mm
Material thickness: 2.5 mm
Screw: M10 x 35 mm
Material of screw / nut: StSt
Standard: EN 62561-1

Brand: DEHN
Type: KB 6.10 FRM10X35 CU
Part No.: 390157
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd 6-10 mm
Screw e M10 x 35 mm
Material of screw / nut StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 390157 was added to Notepad.

Product 390157 was added to the cart.

Part No. 390159 KB 6.10 FRM10X35 V2A

GTIN 4013364032200, Customs tariff No. (EU): 85359000, Gross weight: 62.00 g, PU: 100.00 pc(s)


Images

Additional information

Clamping piece versions, StSt
Clamping piece variants
For example as a connection with end piece for constructions,
clamping piece with square hole 11 mm and
truss head screw
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Material thickness: 2.5 mm
Screw: M10 x 35 mm
Material of screw / nut: StSt
Standard: EN 62561-1

Brand: DEHN
Type: KB 6.10 FRM10X35 V2A
Part No.: 390159
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 6-10 mm
Screw e M10 x 35 mm
Material of screw / nut StSt
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 390159 was added to Notepad.

Product 390159 was added to the cart.


back to top