Your dashboard services.
Register to access all tools.

Flat Strip Holders with Clamping Plate and Flange

Complete unit with flange for installing flat strips.

With female thread

1 Product

Part No. 275030 FBH ZS 30 IGM8 STTZN ZG

GTIN 4013364095847, Customs tariff No. (EU): 85389099, Gross weight: 89.00 g, PU: 50.00 pc(s)


Images

Additional information

Flat strip holder with clamping plate, flange and female thread, St/tZn
Flat strip holder with clamping plate and flange
Complete unit with flange for installing flat strips

Conductor support Fl: 30 x 3.5 mm
Thread of conductor holder: M8
Material of clamping plate: St/tZn
Material of base part: ZDC

Brand: DEHN
Type: FBH ZS 30 IGM8 STTZN ZG
Part No.: 275030
or equivalent.

 

Technical data

Conductor support Fl 30 x 3.5 mm
Thread of conductor holder M8
Height of conductor holder 20 mm
Material of clamping plate St/tZn
Material of base part ZDC
Standard EN 62561-4

Product 275030 was added to Notepad.

Product 275030 was added to the cart.


With female thread, pre-assembled with screw and plug

1 Product

Part No. 275230 FBH ZS 30 IGM8 KD8X40STTZN ZG

GTIN 4013364095854, Customs tariff No. (EU): 85389099, Gross weight: 95.60 g, PU: 50.00 pc(s)


Images

Additional information

Flat strip holder with clamping plate, flange and female thread, St/tZn
Flat strip holder with clamping plate and flange
Complete unit with flange for installing flat strips
Premounted with screw and plug
Conductor support Fl: 30 x 3.5 mm
Thread of conductor holder: M8
Material of clamping plate: St/tZn
Material of base part: ZDC
Screw: 5 x 50 mm

Brand: DEHN
Type: FBH ZS 30 IGM8 KD8X40STTZN ZG
Part No.: 275230
or equivalent.

 

Technical data

Conductor support Fl 30 x 3.5 mm
Thread of conductor holder M8
Height of conductor holder 20 mm
Material of clamping plate St/tZn
Material of base part ZDC
Screw ak 5 x 50 mm
Plastic plug Ø8 x 40 mm
Standard EN 62561-4

Product 275230 was added to Notepad.

Product 275230 was added to the cart.


back to top