Your dashboard services.
Register to access all tools.

Rod Holders DEHNhold

For fixing air-termination and earth entry rods, with slotted saddle clamp, fixed conductor routing.
For use with different materials, e.g. Al, StSt, St/tZn and Cu.

With female thread

1 Product

Part No. 274116 LH ZS 16 M8 V2A

GTIN 4013364123410, Customs tariff No. (EU): 85389099, Gross weight: 38.60 g, PU: 50.00 pc(s)

Predecessor

Images

Additional information

DEHNhold rod holder with female thread, StSt
DEHNhold rod holder for fixing
air-termination and earth entry rods
with slotted saddle clamp, fixed conductor routing.
Material of conductor holder: StSt
Conductor support Rd: 16 mm
Height of conductor holder: 20 mm
Thread of conductor holder: M8

Brand: DEHN
Type: LH ZS 16 M8 V2A
Part No.: 274116
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor support Rd 16 mm
Height of conductor holder 20 mm
Thread of conductor holder M8

Product 274116 was added to Notepad.

Product 274116 was added to the cart.


Pre-assembled with screw, plastic base and plug

With female thread.

1 Product

Part No. 274260 SH ZS 16 KS KD8X40 V2A

GTIN 4013364123489, Customs tariff No. (EU): 85389099, Gross weight: 49.50 g, PU: 50.00 pc(s)

Predecessor

Images

Additional information

DEHNhold rod holder with female thread, pre-assembled, StSt
DEHNhold rod holder
For fixing air-termination and earth entry rods
with slotted saddle clamp, fixed conductor routing.
Pre-assembled with screw, plastic base and plug
Material of conductor holder: StSt
Conductor support Rd: 16 mm
Height of conductor holder: 20 mm
Thread of conductor holder: M8
Screw: 5 x 50 mm
Plastic dowel: Ø8 x 40 mm

Brand: DEHN
Type: SH ZS 16 KS KD8X40 V2A
Part No.: 274260
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor support Rd 16 mm
Height of conductor holder 20 mm
Thread of conductor holder M8
Screw ak 5 x 50 mm
Plastic dowel Ø8 x 40 mm

Product 274260 was added to Notepad.

Product 274260 was added to the cart.


back to top