Part No. 308041 MAMVK 8.16 15.25 STTZN
GTIN 4013364056411, Customs tariff No. (EU): 85359000, Gross weight: 483.40 g, PU: 20.00 pc(s)
Technical data
Material of clamp | St/tZn |
Clamping range Rd | 8-16 / 15-25 mm |
Material thickness | 3.0 / 2.0 mm |
Standard | EN 62561-1 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 6.2 kA |
*) For exact assignment see test certificate. |
Part No. 308040 MAMVK 8.16 15.25 STBL
GTIN 4013364055902, Customs tariff No. (EU): 85359000, Gross weight: 462.30 g, PU: 20.00 pc(s)
Technical data
Material of clamp | St/bare |
Clamping range Rd | 8-16 / 15-25 mm |
Material thickness | 3.0 / 2.0 mm |
Standard | EN 62561-1 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 10.2 kA |
Approvals | UL 467 |
*) For exact assignment see test certificate. |