Your dashboard services.
Register to access all tools.

MMV Clamps

Mini multipurpose connecting clamp (Mini-MehrzweckVerbindungs-Klemme) for universal use as a cross clamp, T clamp and parallel clamp, with anti-rotation protection.

With truss head screw

3 Products

Part No. 390250 MMVK 6.8 FRM10X35 STTZN

GTIN 4013364031791, Customs tariff No. (EU): 85359000, Gross weight: 75.60 g, PU: 50.00 pc(s)


Images

Additional information

MMV clamp, St/tZn
MMV clamp
Mini multipurpose connecting clamp for universal use
as a cross clamp, T clamp and parallel clamp, with
anti-rotation protection
Material of clamp: St/tZn
Clamping range Rd: 6-8 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MMVK 6.8 FRM10X35 STTZN
Part No.: 390250
or equivalent.

 

Technical data

Material of clamp St/tZn
Clamping range Rd 6-8 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 390250 was added to Notepad.

Product 390250 was added to the cart.

Part No. 390257 MMVK 6.8 FRM10X35 CU

GTIN 4013364031807, Customs tariff No. (EU): 85359000, Gross weight: 80.00 g, PU: 50.00 pc(s)


Images

Additional information

MMV clamp, Cu
MMV clamp
Mini multipurpose connecting clamp for universal use
as a cross clamp, T clamp and parallel clamp, with
anti-rotation protection
Material of clamp: Cu
Clamping range Rd: 6-8 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MMVK 6.8 FRM10X35 CU
Part No.: 390257
or equivalent.

 

Technical data

Material of clamp Cu
Clamping range Rd 6-8 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 390257 was added to Notepad.

Product 390257 was added to the cart.

Part No. 390259 MMVK 6.8 FRM10X35 V2A

GTIN 4013364031814, Customs tariff No. (EU): 85359000, Gross weight: 72.80 g, PU: 50.00 pc(s)


Images

Additional information

MV clamp, StSt
MMV clamp
Mini multipurpose connecting clamp for universal use
as a cross clamp, T clamp and parallel clamp, with
anti-rotation protection
Material of clamp: StSt
Clamping range Rd: 6-8 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MMVK 6.8 FRM10X35 V2A
Part No.: 390259
or equivalent.

 

Technical data

Material of clamp StSt
Clamping range Rd 6-8 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 390259 was added to Notepad.

Product 390259 was added to the cart.


With hexagon screw

2 Products

Part No. 390565 MMVK 3.5 8.10 SKM8X30 STBLANK

GTIN 4013364385313, Customs tariff No. (EU): 85359000, Gross weight: 52.12 g, PU: 50.00 pc(s)


Images

Additional information

MMV clamp St/bare
Mini multipurpose connecting clamp (Mini-MehrzweckVerbindungs-Klemme)
for universal use as cross-, T- and parallel clamp,
with anti-rotation protection
Material of clamp: St/bare
Clamping range Rd / Rd: 8-10 / 3-5 mm
Clamping range Rd / Rd: 3-5 / 3-5 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MMVK 3.5 8.10 SKM8X30 STBLANK
Part No.: 390565
or equivalent.

 

Technical data

Material of clamp St/bare
Clamping range Rd / Rd 8-10 / 3-5 mm
Clamping range Rd / Rd 3-5 / 3-5 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 390565 was added to Notepad.

Product 390565 was added to the cart.

Part No. 540271 MMVK 3.5 8.10 SKM8X30 V4A

GTIN 4013364385306, Customs tariff No. (EU): 85359000, Gross weight: 52.08 g, PU: 50.00 pc(s)


Images

Additional information

Connecting clamp for interconnecting mesh mats or for
connecting mesh mats with earth-termination systems
with M8 screw
Material of clamp: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
Clamping range Rd / Rd: 8-10 / 3-5 mm
Clamping range Rd / Rd: 3-5 / 3-5 mm
Standard: based on EN 62561-1

Brand: DEHN
Type: MMVK 3.5 8.10 SKM8X30 V4A
Part No.: 540271
or equivalent.

 

Technical data

Material of clamp StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
Clamping range Rd / Rd 8-10 / 3-5 mm
Clamping range Rd / Rd 3-5 / 3-5 mm
Standard based on EN 62561-1
*) For exact assignment see test certificate.

Product 540271 was added to Notepad.

Product 540271 was added to the cart.


Bimetallic MMV clamp

For connecting conductors made of different materials, with intermediate plate (Cupal).

1 Product

Part No. 390267 ZMMVK 6.8 FRM10X35 CU STTZN

GTIN 4013364034402, Customs tariff No. (EU): 85359000, Gross weight: 81.00 g, PU: 50.00 pc(s)


Images

Additional information

Bimetallic MMV clamp (Cu/St/tZn)
Bimetal MV clamp
For connecting conductors made of different materials,
with intermediate plate (copper-plated aluminium)
Material of clamp: Cu / St/tZn
Clamping range Rd Cu: 6-8 mm
Clamping range Rd St/tZn: 6-8 mm
Standard: EN 62561-1

Brand: DEHN
Type: ZMMVK 6.8 FRM10X35 CU STTZN
Part No.: 390267
or equivalent.

 

Technical data

Material of clamp Cu / St/tZn
Clamping range Rd Cu 6-8 mm
Clamping range Rd St/tZn 6-8 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 390267 was added to Notepad.

Product 390267 was added to the cart.


back to top