Your dashboard services.
Register to access all tools.

Specific PCB solutions

  • Surge arrester for protecting the terminal device ready for installation
  • Space-saving protective devices for integration into the customer application
  • Can be used in AC, DC and AC+DC applications
  • Fitted directly on the PCB using THT
  • Designed as a type 1 +2 combined arrester in RAC spark gap technology with follow current limitation
  • Designed as a type 2 arrester in varistor technology with "thermodynamic control" arrester monitoring
  • High device reliability requiring minimal installation space
  • Use in various sectors: e.g. wind, PV, mobile communication

BD420-6-DN

1 Product

Part No. 900488 BD420-6-DN

GTIN 4013364426382, Customs tariff No. (EU): 85363090, Gross weight: 58.00 g, PU: 125.00 pc(s)


Images

Additional information



Brand: DEHN
Type: BD420-6-DN
Part No.: 900488
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 1 + type 2 / class I + class II
Max. continuous operating voltage (a.c.) (UC ) 320 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) (Iimp ) 6 kA
Voltage protection level (UP ) ≤ 2.5 kV
Max. backup fuse (L) up to IK = 3 kArms 100 A gG

Product 900488 was added to Notepad.

Product 900488 was added to the cart.


VC 350 2 5

1 Product

Part No. 900495 VC 350 2 5

GTIN 6942299502527, Customs tariff No. (EU): , Gross weight: 27.00 g, PU: 1.00 pc(s)


Images

Additional information

VC 350 2 5 PCB surge arrester
Two-pole surge arrester
For installation onto printed circuit boards of terminal equipment to be protected
Type 2 SPD as per IEC 61643-11
Energy-coordinated as per IEC 62305-4, GB/T21714.4-2015 with arresters from the Red/Line product series

Brand: DEHN
Type: VC 350 2 5
Part No.: 900495
or equivalent.

Certificates

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 350 V (50 / 60 Hz)
Voltage protection level (UP ) ≤ 1.5 kV
Supplementary data: -------------------------
Nominal discharge current (8/20 µs) at ≤70 °C [L-N/N-PE / L-PE] (In ) 5.5 kA +-5 times, interval 1min. (each time), interval 25 min. (each group)

Product 900495 was added to Notepad.

Product 900495 was added to the cart.


VC 320 2 10

1 Product

Part No. 900499 VC 320 2 10

GTIN , Customs tariff No. (EU): , Gross weight: 0.00 g, PU: 1.00 pc(s)


Images

Additional information



Brand: DEHN
Type: VC 320 2 10
Part No.: 900499
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) [L/N-PE] (UC ) 320 V (50 / 60 Hz)
Max. continuous operating voltage (d.c.) [(DC+/DC-) --> PE] (Uc) 450 V
Voltage protection level (UP ) ≤ 1.8 kV
Supplementary data: -------------------------

Product 900499 was added to Notepad.

Product 900499 was added to the cart.


VC 385 1 10

1 Product

Part No. 900485 VC 385 1 10

GTIN 4013364434790, Customs tariff No. (EU): 85363010, Gross weight: 30.58 g, PU: 1.00 pc(s)


Images

Additional information



Brand: DEHN
Type: VC 385 1 10
Part No.: 900485
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 385 V
Voltage protection level (UP ) ≤ 1.75 kV

Product 900485 was added to Notepad.

Product 900485 was added to the cart.


VC 600 1 10

1 Product

Part No. 900486 VC 600 1 10

GTIN 4013364434806, Customs tariff No. (EU): 85363010, Gross weight: 38.25 g, PU: 120.00 pc(s)


Images

Additional information



Brand: DEHN
Type: VC 600 1 10
Part No.: 900486
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 600 V
Voltage protection level (UP ) ≤ 2.5 kV

Product 900486 was added to Notepad.

Product 900486 was added to the cart.


VC NPE 1 10

1 Product

Part No. 900483 VC NPE 1 10

GTIN 4013364434813, Customs tariff No. (EU): 85363010, Gross weight: 22.25 g, PU: 120.00 pc(s)


Images

Additional information



Brand: DEHN
Type: VC NPE 1 10
Part No.: 900483
or equivalent.

 

Technical data

SPD according to EN 61643-11 / IEC 61643-11 type 2 / class II
Max. continuous operating voltage (a.c.) (UC ) 255 V
Voltage protection level (UP ) ≤ 1.5 kV

Product 900483 was added to Notepad.

Product 900483 was added to the cart.


VC PV 670 1 10

1 Product

Part No. 900487 VC PV 670 1 10

GTIN 4013364434820, Customs tariff No. (EU): 85363010, Gross weight: 34.33 g, PU: 1.00 pc(s)


Images

Additional information



Brand: DEHN
Type: VC PV 670 1 10
Part No.: 900487
or equivalent.

 

Technical data

Max. PV voltage (d.c.) (UCPV ) 670 V
Voltage protection level (UP ) ≤ 2 kV

Product 900487 was added to Notepad.

Product 900487 was added to the cart.


VC PV 750 1 10

1 Product

Part No. 900481 VC PV 750 1 10

GTIN 4013364434837, Customs tariff No. (EU): 85363010, Gross weight: 38.08 g, PU: 120.00 pc(s)


Images

Additional information



Brand: DEHN
Type: VC PV 750 1 10
Part No.: 900481
or equivalent.

 

Technical data

Max. PV voltage (d.c.) (UCPV ) 750 V
Voltage protection level (UP ) ≤ 2.5 kV

Product 900481 was added to Notepad.

Product 900481 was added to the cart.


back to top