Your dashboard services.
Register to access all tools.

Condition Monitoring System with RFID LifeCheck Sensor

Permanent condition monitoring of arresters with RFID LifeCheck technology ensures a maximum degree of system protection and availability The early detection system even detects pre-damaged arresters and warns of imminent arrester failure
  • Visual indication of faulty or pre-damaged arresters
  • Compact dimensions and minimum wiring effort
  • Monitoring of up to ten arresters (40 signal cores)
  • Remote signalling contact
  • Remote monitoring also via RS485 interface and PC software (DRC MCM XT)

Details

Online monitoring via free software (only for DRC MCM XT).
lorem ipsum
RS485 interface A/B (only for DRC MCM XT) for communication and control room solutions.
lorem ipsum
Integrated visual operating state indication with three-colour LED.
lorem ipsum
Floating remote signalling contact
DRC MCM XT: break contact (21/22), make contact (13/14)
DRC SCM XT: break contact (21/22)
lorem ipsum

DRC MCM XT

DIN rail mounted device with integrated RFID LifeCheck sensor for condition monitoring of max. 10 BLITZDUCTOR XT / XTU arresters with RFID LifeCheck technology. Visual operating state indication via three-coloured LED in conjunction with remote signalling contact (break or make contact).
Up to 15 DRC MCM XT can be monitored via the integrated RS485 interface in a system with up to 150 BLITZDUCTOR XT/XTU arresters. The free "Status Display and Service Console" software can be optionally used via an RS485 interface converter. The software allows PC-based remote indication of the condition of all monitored arresters.
Download: www.dehn-international.com (Service section)

1 Product

Part No. 910695 DRC MCM XT

GTIN 4013364118959, Customs tariff No. (EU): 90308900, Gross weight: 217.00 g, PU: 1.00 pc(s)


Images

Additional information

DRC MCM XT DIN rail mounted device with LifeCheck sensor
DIN rail mounted device with integrated LifeCheck
sensor for condition-based monitoring of max. 10
BXT devices with LifeCheck. Visual operating
state indication combined with remote signalling
contact, break or make contact can be selected.
BXT devices to be monitored can be pre-programmed by
means of DRC MCM via a PC and a standard RS 485
adapter or by means of DRC LC M3.
For testing: up to 10 BLITZDUCTOR XT / XTU ML arresters

Brand: DEHN
Type: DRC MCM XT
Part No.: 910695
or equivalent.

Certificates

 

Technical data

Input voltage range (d.c.) (UIN ) 18-48 V
Max. nominal current consumption (IIN ) 100 mA
RFID transmission frequency 125 kHz
Type of remote signalling contact make (no) and break contact (nc)
Delivery includes base part, monitoring module, quick guide and labelling system

Product 910695 was added to Notepad.

Product 910695 was added to the cart.


DRC SCM XT

DIN rail mounted device with integrated RFID LifeCheck sensor for condition monitoring of up to ten BLITZDUCTOR XT / XTU arresters with RFID LifeCheck technology. Visual operating state indication via three-colour LED combined with remote signalling function (break contact).

1 Product

Part No. 910696 DRC SCM XT

GTIN 4013364149359, Customs tariff No. (EU): 90308900, Gross weight: 161.00 g, PU: 1.00 pc(s)


Images

Additional information

DIN rail mounted DRC SCM XT device with LifeCheck sensor
DIN rail mountable device with integrated LifeCheck
sensor for condition-based monitoring of max. 10
BXT devices with LifeCheck. Visual SPD operating
state indication combined with remote signalling
device. (Break contact).
For testing: up to 10 BLITZDUCTOR XT / XTU ML arresters

Brand: DEHN
Type: DRC SCM XT
Part No.: 910696
or equivalent.

Certificates

 

Technical data

Input voltage range (d.c.) (UIN ) 18-48 V
Max. nominal current consumption (IIN ) 100 mA
RFID transmission frequency 125 kHz
Type of remote signalling contact break contact (nc)
Delivery includes base part, monitoring module, quick guide and labelling system

Product 910696 was added to Notepad.

Product 910696 was added to the cart.


back to top