Part No. 989408 ITAK EXI BXT 24
GTIN 4013364120396, Customs tariff No. (EU): 85371098, Gross weight: 1.00 kg, PU: 1.00 pc(s)
Technical data
SPD class | T |
Max. continuous operating voltage (d.c.) (Uc ) | 33 V |
Max. input current acc. EN 60079-11 (Ii ) | 0.5 A |
Total nominal discharge current (8/20 µs) (In ) | 20 kA |
Cut-off frequency line-line (fG ) | 7.7 MHz |
Degree of protection | IP 65 |
Approvals for installed BXT | CSA, ATEX, IECEx, CSA & USA Hazloc, SIL |