Your dashboard services.
Register to access all tools.

Shield Connection on Anchor Bars

  • Lightning-impulse-current-tested up to 10 kA (10/350 µs)
  • Corrosion-resistant stainless steel
  • Spring element ensures permanent shield connection

Details

Shield connection system on an anchor bar
lorem ipsum

Shield Terminals

Shield terminals for earthing cable shields on anchor bars. Suitable for lightning equipotential bonding. Can be subsequently installed without interrupting the cable shield or requiring tools for installation.

6 Products

Part No. 308403 SAK 10 AS V4A

GTIN 4013364070509, Customs tariff No. (EU): 85369095, Gross weight: 26.00 g, PU: 10.00 pc(s)


Images

Additional information

SAK 10 AS V4A shield connection on anchor bars
Shield terminal for clamping range Rd 5-10 mm,
for earthing cable shields on anchor bars

Brand: DEHN
Type: SAK 10 AS V4A
Part No.: 308403
or equivalent.

Certificates

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 5-10 mm
Material StSt
For mounting on anchor bars
Dimensions (W x L x H) 16 x 40 x 48 mm

Product 308403 was added to Notepad.

Product 308403 was added to the cart.

Part No. 308404 SAK 14 AS V4A

GTIN 4013364070516, Customs tariff No. (EU): 85369095, Gross weight: 31.70 g, PU: 10.00 pc(s)


Images

Additional information

SAK 14 AS V4A shield connection on anchor bars
Shield terminal for clamping range Rd 8-14 mm,
for earthing cable shields on anchor bars

Brand: DEHN
Type: SAK 14 AS V4A
Part No.: 308404
or equivalent.

Certificates

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 8-14 mm
Material StSt
For mounting on anchor bars
Dimensions (W x L x H) 19.5 x 40 x 50 mm

Product 308404 was added to Notepad.

Product 308404 was added to the cart.

Part No. 308405 SAK 18 AS V4A

GTIN 4013364070523, Customs tariff No. (EU): 85369095, Gross weight: 37.40 g, PU: 10.00 pc(s)


Images

Additional information

SAK 18 AS V4A shield connection on anchor bars
Shield terminal for clamping range Rd13-18 mm,
for earthing cable shields on anchor bars

Brand: DEHN
Type: SAK 18 AS V4A
Part No.: 308405
or equivalent.

Certificates

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 13-18 mm
Material StSt
For mounting on anchor bars
Dimensions (W x L x H) 24 x 40 x 56 mm

Product 308405 was added to Notepad.

Product 308405 was added to the cart.

Part No. 308406 SAK 21 AS V4A

GTIN 4013364070530, Customs tariff No. (EU): 85369095, Gross weight: 48.80 g, PU: 10.00 pc(s)


Images

Additional information

SAK 21 AS V4A shield connection on anchor bars
Shield terminal for clamping range Rd 17-21 mm,
for earthing cable shields on anchor bars

Brand: DEHN
Type: SAK 21 AS V4A
Part No.: 308406
or equivalent.

Certificates

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 17-21 mm
Material StSt
For mounting on anchor bars
Dimensions (W x L x H) 29 x 40 x 59 mm

Product 308406 was added to Notepad.

Product 308406 was added to the cart.

Part No. 308407 SAK 26 AS V4A

GTIN 4013364070547, Customs tariff No. (EU): 85369095, Gross weight: 60.40 g, PU: 10.00 pc(s)


Images

Additional information

SAK 26 AS V4A shield connection on anchor bars
Shield terminal for clamping range Rd 19-26 mm,
for earthing cable shields on anchor bars

Brand: DEHN
Type: SAK 26 AS V4A
Part No.: 308407
or equivalent.

Certificates

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 19-26 mm
Material StSt
For mounting on anchor bars
Dimensions (W x L x H) 36.5 x 40 x 74 mm

Product 308407 was added to Notepad.

Product 308407 was added to the cart.

Part No. 308408 SAK 33 AS V4A

GTIN 4013364070554, Customs tariff No. (EU): 85369095, Gross weight: 72.90 g, PU: 10.00 pc(s)


Images

Additional information

SAK 33 AS V4A shield connection on anchor bars
Shield terminal for clamping range Rd 25-33 mm,
for earthing cable shields on anchor bars

Brand: DEHN
Type: SAK 33 AS V4A
Part No.: 308408
or equivalent.

Certificates

 

Technical data

Lightning impulse current carrying capability (10/350 µs) 10 kA
Clamping range (Rd) 25-33 mm
Material StSt
For mounting on anchor bars
Dimensions (W x L x H) 45 x 40 x 82 mm

Product 308408 was added to Notepad.

Product 308408 was added to the cart.


Anchor Bar

Mounting rail for earthing and fixing shield terminals.

1 Product

Part No. 308421 AS SAK 1000 V2A

GTIN 4013364070561, Customs tariff No. (EU): 72224090, Gross weight: 974.00 g, PU: 10.00 pc(s)


Images

Additional information

AS SAK 1000 V2A anchor bar
Anchor bar for shield terminal, L = 1000 mm St

Brand: DEHN
Type: AS SAK 1000 V2A
Part No.: 308421
or equivalent.

Certificates

 

Technical data

Material StSt
Dimensions (W x L x H) 29 x 1000 x 15 mm

Product 308421 was added to Notepad.

Product 308421 was added to the cart.


Insulated Busbar Support

Insulated busbar support for fixing AS SAK 1000 V2A anchor bars, with M4 threaded bushing.

1 Product

Part No. 308425 ST AS SAK K

GTIN 4013364058798, Customs tariff No. (EU): 39269097, Gross weight: 19.30 g, PU: 10.00 pc(s)


Images

Additional information

ST AS SAK K insulated busbar support
Busbar support for insulated fixing of the anchor bar

Brand: DEHN
Type: ST AS SAK K
Part No.: 308425
or equivalent.

Certificates

 

Technical data

Material plastic

Product 308425 was added to Notepad.

Product 308425 was added to the cart.


Terminal

For connecting equipotential bonding conductors to AS SAK 1000 V2A anchor bars.

1 Product

Part No. 308411 AK 16 AS SAK MS

GTIN 4013364070578, Customs tariff No. (EU): 85369095, Gross weight: 55.60 g, PU: 5.00 pc(s)


Images

Additional information

AK 16 AS SAK MS terminal
Terminal 16 mm² for anchor bar

Brand: DEHN
Type: AK 16 AS SAK MS
Part No.: 308411
or equivalent.

Certificates

 

Technical data

Cross-sectional area, solid 16 mm2
For mounting on anchor bars

Product 308411 was added to Notepad.

Product 308411 was added to the cart.


back to top